Page 71 - MISUMI SINGAPORE Economy Series
P. 71

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QSupport side  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  QFixed side  SC7  Lead Screws / Actuators  Ball Screws /
                                                      - 4L -
                                                            (FC·SC…etc.)
                     Example
               Alteration
                                                      - 150 -
                                    C-KBS1002
                                                                                     Spec.
                                                         Alterations
             Alterations
                                         Spec.
            No Machining on
 Rolled Ball   Screws  1 machining is   Code  No machining added on the   5  Wrench Flats on Fixed Side  Code  Adds wrench flats on the fixed   Screws  Rolled Ball
            Support Side Shaft End
                                                                               side shaft end.
                                                                               Ordering Code  SZC
            Standard
                            NC
                                                                        SZC
                                                                               E  Ball bearings will fall out if the
                                   support side shaft end.
                                                              5
                                                            5
                                                                                ball nut crosses the wrench flats.
                                                         0
                                   Ordering Code  NC
             When
                                                           30
                                                                               E  The nut may not be moved
                                                        8-0.2
                                                                                Area. Note that when selecting.
 P.37       specified  L                                Incomplete Hardened Area  within the Incomplete Hardened   P.37
          2  Ball Nut Orientation                     6  Keyway on Fixed Side   Adds a keyway on the fixed side
 Precision Ball   Screws  Standard  (Fixed side)  RLC  Changes the nut direction.  -0.004  -0.029  2  KC  When specified simultaneously   Screws  Precision Ball
                                                                               shaft end.
                                                        Shaft End
            Reversed
                                                                               2≤KC≤8
            (Support side)
                                   Ordering Code  RLC
                                                                               with 0, 2≤KC≤F-1
                                                                               XP=5 is not applicable
           Change
                                                                1.2
                                                        KC
                                                                               Ordering Code  KC5
 P.59     3  No Retaining Ring                        7  Machining fixed side   KC = 1mm increments  P.59
                                                                               The machining position of
            Groove on Support Side
 Support Units    for Ball Screw  machining is   RNC  No Retaining Ring Groove on   KLC  can be specified. (Keyway size   for Ball Screw  Support Units
                                                        shaft end keyways
                                                                               keyways at fixed side shaft end
            Shaft End
                                   Support Side Shaft End
                                                                               is the same as KC.)
            Standard
                                   Ordering Code  RNC
                                                                               2≤K≤7  K+S≤8
             When
                                                                               When specified simultaneously
            specified
                                                                                    K+S≤F-1
                                                                               XP = 5 is not applicable
 P.81     4  Change the length of   Change the length of the   K  S            with 0,  2≤K≤16     P.81
            the support side shaft
            end             FC     support side shaft end.                     K, S = 1mm increments
                                                                               Ordering Code  KLC-K5-S2
                                   9≤FC≤20
 Motor   Brackets  FC  6.8         FC = 1mm increments  8  Flat Machined on    Adds a flat on the fixed side   Brackets  Motor
                                                        Fixed Side Shaft End
                                   Ordering Code  FC20
                                                                               shaft end.
                                                                               5≤SC≤8
          E Only one of 1, 3 and 4 can be selected.     SC     0.5      SC     When specified simultaneously
                                                                               with 0, 5≤SC≤F-1
 P.91     E Only one of 6, 7 and 8 can be selected.                            SC = 1mm increments  P.91
                                                                               Ordering Code  SC7
          E  9 and 0 cannot be specified simultaneously.
 Lead Screws  E When Q and W are specified simultaneously, no male thread will be machined   9  No machining of small   NF  No machining of small steps on   Lead Screws
           regardless of the value specified for U in Q.
                                                        steps on the fixed side
          E When Q or W is specified, the recommended support unit may not be available.
                                                        Standard
           Please reconfirm.
                                                                               the fixed side
                                                        Change
           become shorter. Please make sure that the nut motion range is greater than the
 P.93     E When specifying any alteration, the nut motion range (Y dimension) may   0  Change dimensions   Ordering Code  NF  P.93
           full length of the nut.
                                                               L
 Lead Screw   Nuts                                     Recommended  P   FP     Change dimensions of small   Nuts  Lead Screw
                                                        of small steps on the
                                                                               steps on the fixed side
                                                        fixed side
                                                                               9≤F≤18  5≤P≤6
                                                                               F, P = 1mm increments
                                                                               Ordering Code
 P.111                                                Q  Change dimensions of big   FP-F18-P6      P.111
                                                             F
 Lead Screws   Support Units                           Recommended      EU     Change dimensions of big steps   Support Units  Lead Screws
                                                        steps on the fixed side
                                                                               on the fixed side
                                                                               11≤E≤35  8≤U≤E-3
                                                             U
                                                                               E, U = 1mm increments
                                                                               Ordering Code
                                                            E
 P.115                                                W  No machining of big   EU-E35-U10          P.115
 Stop Plates /    Position Indicators                   steps male thread on   NU  No machining of big steps male   Position Indicators  Stop Plates /
                                                        the fixed side
                                                                               thread on the fixed side
                                                        Standard
                                                                               Ordering Code  NU
 P.119                                                   Change                                    P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  66
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   66   67   68   69   70   71   72   73   74   75   76