Page 74 - MISUMI SINGAPORE Economy Series
P. 74

1                   Precision Ball Screws Shaft Dia. 15 Lead 5 / 10 / 20 Accuracy Grade C5                                                                                                             1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KBS1505-150  Shipping                                                                                                            Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       99.54
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws           Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                               Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                 Nut
                      Lead
            grade
                  Dia.
                                    Hardness
                            Material
   P.59   Accuracy  Screw   5·10·20  equivalent  Induction hardening   Surface Treatment Material  Hardness  Surface Treatment                                                                            P.59
                                                       SCM420  Carburized
                             S55C
                                                 -
                 15*
                                                                        -
            C5
    Support Units    for Ball Screw  C-KBS1505                                                                                                                                                            for Ball Screw  Support Units
                                    58~62HRC
                                                       equivalent  58~62HRC
   P.81        -0.015  φ 9.6  0       -0.2  φ 28  0  -0.02  42  10  X  φ 12  0       -0.018  φ 10  0       -0.015  M6  22.5°  45°  φ 38                                                                   P.81
                                                                    Oil hole
    Motor   Brackets  φ 10  0              φ 15*                       φ 48                                                                                                                               Brackets  Motor
   P.91                1.15 0           X             11                             6- φ 5.5 Through                                                                                                     P.91
                          +0.14
     Lead Screws   (11)  9.15 0     Y (Nut Motion Range)  36  15  M12×1.0  X-X View                                                                                                                        Lead Screws
                          +0.2
                                                                             40
                                      4L
   P.93  C-KBS1510                                                                                                                                                                                        P.93
    Lead Screw   Nuts  φ 9.6  0       -0.2  -0.02  57  10  -0.018  -0.015  M6  22.5°  45°                                                                                                                 Nuts  Lead Screw
                                                                    Oil hole

   P.111       φ 10  0       -0.015  φ 28  0  X  φ 15*  φ 12  0       φ 10  0        φ 38                                                                                                                 P.111
    Lead Screws   Support Units  1.15 0       X                       φ 48           6- φ 5.5 Through                                                                                                     Support Units  Lead Screws

                         +0.14
                         +0.2
                                                                             40
   P.115           (11)  9.15 0     Y (Nut Motion Range)  36  11  15  M12×1.0  X-X View                                                                                                                   P.115
                                      4L
    Stop Plates /    Position Indicators  C-KBS1520                                                                                                                                                       Position Indicators  Stop Plates /

   P.119         φ 9.6  0       -0.2  -0.02  57  10                 M6     22.5°  45°                                                                                                                     P.119
                                                                    Oil hole
     Actuators  φ 10  0       -0.015  φ 28  0  X  φ 15*  φ 12  0       -0.018  φ 10  0       -0.015  φ 38                                                                                                  Actuators


   P.131                                                               φ 48                                                                                                                               P.131
                         +0.14
                       1.15 0           X                                            6- φ 5.5 Through
                         +0.2
                       9.15 0                         11                     40
                   (11)     Y (Nut Motion Range)   36    15   M12×1.0
                                      4L                                   X-X View
            * This is the nominal diameter, and the actual value is φ16.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KBS             Keyword  ball screw c5                    Economy series
     69
   69   70   71   72   73   74   75   76   77   78   79