Page 79 - MISUMI SINGAPORE Economy Series
P. 79

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Part Number  3Lead  4Overall Length L   Y  Number  C (Dynamic)   C (Static)    Axial   Twisting   Square Type C-TEK20  C-TEF20  Lead Screws / Actuators  Ball Screws /
                                                                            Applicable Support Units
                                                     Basic Load Rating
                                                 of
                                                                                Fixed side  Support side
                  2Screw
                                (1mm increments)
                                                                Play Direction Shape
                                               Circuits
                 Shaft O.D.
                                                                                  model
                                                                                          model
                                                      kN
                                                           kN
                                                                                         E-TLF20
                                                                          Short Type
                                                                                 E-TLK20
 Rolled Ball   Screws  C-KBS  25  05  300~1500  L-110  4 turns  4.6  13.1  0.015   Right  Round Type C-TFK20  C-TFF20  Screws  Rolled Ball
                                                                                         C-TEF20
                                                                          Square Type C-TEK20
                                                                          Round Type C-TFK20
                                                      9.7
                            10
                                                                  or
                                                           19.3
                                                                                         C-TFF20
                                                                Less
                                                                          Short Type
                                                                                         E-TLF20
                                                                                 E-TLK20
 P.37                       25                  turns  6.5  15.9          Square Type C-TEK20  C-TEF20  P.37
                                                 1.8
                                                                                         C-TFF20
                                                                          Round Type C-TFK20
 Precision Ball   Screws  *The Y dimension must be larger than the full length of the nut  kgf=N×0.101972  Screws  Precision Ball
                                                                                         E-TLF20
                                                                          Short Type
                                                                                 E-TLK20
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example
 P.59     Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - -  4L                        P.59
                                                         300
                                C-KBS2505
 Support Units    for Ball Screw  Alteration          QFixed side       Code   Adds wrench flats on the fixed   for Ball Screw  Support Units
                                                                                     Spec.
                                                          Alterations
                                                        Wrench Flats on Fixed
                                                      6
                                                                               Ordering Code  SZC
          Example
 P.81     Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - 4L -  (FC·KC…etc.)  Side 0       10 7  SZC  side shaft end.  P.81
                                                                               E  Ball bearings will fall out if the ball
                       C-KBS2505
                                              KC10
                                      - 680 -
                                                        18
                                                                                nut crosses the wrench flats.
                                                             -0.25
          QSupport side                                   Incomplete Hardened Area  E  The nut may not be moved
                                                             37
                                                                                within the Incomplete Hardened
 Motor   Brackets  1  No Machining on   Code  Spec.   7  Keyway on Fixed Side   Adds a keyway on the fixed side   Brackets  Motor
              Alterations
                                                                                Area. Note that when selecting.
            Support Side Shaft End
                                                        Shaft End
                                                                               5≤KC≤26
           Standard         NC     No machining added on the                   shaft end.
                                                                               When specified simultaneously
                                   support side shaft end.
 P.91       When                   Ordering Code  NC                    KC     with Q, 5≤KC≤F-1    P.91
          machining is   L                               KC                    KC = 1mm increments
           specified
 Lead Screws  2  Ball Nut Orientation                 8  Machining fixed side  The machining position of   Lead Screws
                                                                               Ordering Code  KC20
                                                        shaft end keyways
                                                                               keyways at fixed side shaft end
            Reversed
                                                                               can be specified. (Keyway size is
                   (Fixed side)
            (Support side)
                                                                               5≤K≤25  K+S≤26
                                   Ordering Code  RLC
 P.93     Standard         RLC     Changes the nut direction.           KLC    the same as KC.)    P.93
                                                                               When specified simultaneously
           Change                                          K   S               with Q,  5≤K≤43
 Lead Screw   Nuts  3  No Retaining Ring   No Retaining Ring Groove on   9  Flat Machined on    K, S = 1mm increments  Nuts  Lead Screw
                                                                                    K+S≤F-1
                                                                               Ordering Code  KLC-K20-S3
            Groove on Support
            Side Shaft End
                                                                               Adds a flat on the fixed side shaft
                                   Support Side Shaft End.
            Standard
                                                                               5≤SC≤26
             When
 P.111     machining is    vRNC    Ordering Code  RNC   Fixed Side Shaft End  SC  end.             P.111
                                                                               When specified simultaneously
            specified                                   SC     0.5             with Q, 5≤SC≤F-1
 Lead Screws   Support Units  4 Standard  GC  Changes the machining on the   0  No machining of small   Ordering Code  SC20  Support Units  Lead Screws
                                                                               SC = 1mm increments
            Change Support Side
                                   support side.
            Shaft End Machining
                                   5≤G≤60
                                   Q is selected from 10, 12, 15
                                                        steps on the fixed side
                                   and 20
            When
                                                                               the fixed side
           specified
                                   Ordering Code
 P.115    machining is   Qh7  G    G = 1mm increments  Standard         NF     No machining of small steps on   P.115
                                                                               Ordering Code  NF
                                   GC-Q10-G20          Change  L
            Change the length of
          5
 Stop Plates /    Position Indicators  the support side shaft   FC  Change the length of the support   Q  Change dimensions   Change dimensions of small   Position Indicators  Stop Plates /
            end
                                   side shaft end.
                                                        of small steps on the
                                   18≤FC≤60
                                                                               steps on the fixed side
                                                        fixed side
                                   FC = 1mm increments
                                                                               F, P = 1mm increments
 P.119        FC  15.35            Ordering Code  FC20  Recommended  P  FP     27≤F≤45  10≤P≤15    P.119
                                                                               Ordering Code
          E Only one of 1, 3, 4 and 5 can be selected.       F                 FP-F45-P15
 Actuators  E Only one of 0 and Q can be selected.    W Recommended            Change dimensions of big steps   Actuators
          E Only one of 7, 8 and 9 can be selected.
                                                        Change dimensions of big
                                                        steps on the fixed side
          E When W and e are specified simultaneously, no male thread will be machined
                                                                               on the fixed side
           regardless of the value specified for U in W.
                                                                               16≤E≤80  13≤U≤E-3
           Please reconfirm.
                                                                               Ordering Code
 P.131    E When W or e is specified, the recommended support unit may not be available.   U  EU  E, U = 1mm increments  P.131
          E When specifying any alteration, the nut motion range (Y dimension) may
                                                                               EU-E80-U30
           become shorter. Please make sure that the nut motion range is greater than the   E
           full length of the nut.                      No machining of big
                                                      e
                                                        steps male thread on
                                                        the fixed side         No machining of big steps male
                                                                        NU     thread on the fixed side
                                                       Standard
                                                                               Ordering Code  NU
                                                        Change
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  74
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   74   75   76   77   78   79   80   81   82   83   84