Page 81 - MISUMI SINGAPORE Economy Series
P. 81

1  Economy series   Product Overview   Left and Right Hand Precision Ball Screws Shaft Dia. 4 Lead 1 Accuracy Grade C5   1
 Left and Right Hand Precision Ball Screws
 Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KLR0401-100  Shipping   Lead Screws / Actuators  Ball Screws /
           New



                                                     518.00
                                                                                        from
 Rolled Ball   Screws  Economy series Left and Right   Volume Discount     SGD 8 days              Screws  Rolled Ball
 Hand Precision Ball Screws
                                                      Quantity
                                                                       1~9
                                                                                       10~
 P.37                                                 Discount       Unit Price       20%          P.37
 Precision Ball   Screws  Screw accuracy is guaranteed to meet the catalog standard  Screw Shaft  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
                 Dia.
           grade
                          Material
                                  Hardness
 increments, available with multiple alteration options.
 P.59  Shat dia. is φ4~10, length can be specified in 1mm   Accuracy  Screw   Lead   equivalent  Induction hardening   Surface Treatment Material  Hardness Surface Treatment  P.59
                                                     SCM415H  Carburized
                           S55C
            C5
                                               -
                                                                       -
                 4
                       1
 Support Units    for Ball Screw          3-0.2                                 30°                for Ball Screw  Support Units
                                                      equivalent  58~62HRC
                                   58~62HRC
                                            0
 P.81       0  -0.010  φ 2.7±0.3  Left   0  φ 9  -0.014  13  3  X  4  X  3  13   0  φ 9  -0.014  Right   0  -0.010   0  -0.008  30°  φ 14  P.81
 Motor   Brackets  QHigh precision machining equipment and detecting instruments are   φ 3  0.5  0  4  φ 4  φ 3  6  φ 2  φ 19  4- φ 2.9 Through  Brackets  Motor
 adopted to guarantee screw accuracy.
                    +0.1
 contour measuring instruments
 P.91  · Auto-adjustable high-speed spindle  · High accuracy detecting instruments like precision   (7)  4.35±0.05  X  (5)  X Y/2 (Nut Motion Range)  (4)  * Collar  5  M3×0.5  X-X View  P.91
                                                                                  13
                                                                  17
                      Y/2 (Nut Motion Range)
 Lead Screws                               4L                                  * Accessory collar (1 pcs.)  Lead Screws
                                                                                Material: SUS304
 P.93                                                                               +0.1  3    0  5±0.1  P.93
 Lead Screw   Nuts                                                                4                Nuts  Lead Screw
                                                                     Basic Load Rating
                                                               Number
                                                                                         Twisting
                                                                                    Play
                                          (1mm increments)
                         2Screw Shaft O.D. 3Lead
 P.111         1Type  Part Number         4Overall Length L   Y  of Circuits  C (Dynamic) kN C (Static) kN  Axial   Direction  P.111
 Lead Screws   Support Units  ▲One of the factors affecting the screw accuracy  ▲Compliance with MISUMI’s catalog standard   E-KLR  04  01  90~130  L-38  3 turns  0.42  0.57   or Less  Left and   Support Units  Lead Screws
                                                                                    0.005
                                                                                           right
 is guaranteed
                                                         4L
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
          Example
 P.115  QShaft dia. is φ4~10, and length can be specified in 1mm increments.  QAlteration Options  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.115
                                E-KLR0401
                                                      -
                                                         100
 · Alteration options for the
 · Alteration options for the
 support side shaft end
 fixed side shaft end
 Stop Plates /    Position Indicators  No Machining on Support Side Shaft End  Keyway on Fixed Side Shaft End  Alteration  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L -  (NC·RLC…etc.)  Position Indicators  Stop Plates /
                     Example
                                                      - 100 -
                                                                RLC
                                    E-KLR0401
 Standard
 P.119  When   QSupport side    Code         Spec.                                                 P.119
               Alterations
          1
 machining   1  No Machining on Support Side
 is specified
 Actuators  Ball Nut Orientation Reversed  Machining fixed side shaft end keyways  Standard  NC  No machining added on the   Actuators
            Shaft End
 code: NC
 code: KC
                                       support side shaft end.
             When
                                        Ordering Code  NC
            machining
 P.131  (Support side)  (Fixed side)   is specified  Y/2  L  Y/2                                   P.131
 Standard
          2  Ball Nut Orientation Reversed
 Change     (Support side)  (Fixed side)
 code: RLC  code: KLC  Standard  RLC   Changes the nut direction.
                                        Ordering Code  RLC
 Flat Machined on Fixed Side Shaft End  Change
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
 code: SC           Type  E-KLR             Keyword  ball screw c5                    Economy series  76
   76   77   78   79   80   81   82   83   84   85   86