Page 87 - MISUMI SINGAPORE Economy Series
P. 87
1 Economy series Product Overview Product Overview Economy series 1
Support Units
Support Units
Ball Screws / Lead Screws / Actuators vs Standard Type Q Complete specifications, stock items will be shipped in 1 day at the earliest. Lead Screws / Actuators Ball Screws /
Saving
up to
Standard
square type
Narrow Pitch Square
Rolled Ball Screws Economy series 80 % · Standard Square Type / · Round Type Shape square type Narrow pitch Round Type Short Type Screws Rolled Ball
Support Units
C-TBK
C-TEK
E-TLK
C-TFK
Type / Short Type
Support
Support
Fixed
side
side
P.37 Tailored for Economy series ball screw side Fixed side P.37
Precision Ball Screws More assured use due to the Fixed Support C-TEF C-TBF C-TFF E-TLF Screws Precision Ball
central height full inspection
side
P.59 Easier to install due to the side P.59
Support Units for Ball Screw reference surface marked Q Tailored for Economy series ball screw for Ball Screw Support Units
P.81 Q More assured use due to the central height and width quality inspection before leaving the factory · The following table only lists some of the ball screws. The series of products can also be applied to ball screws of other brands. P.81
· The ## in the table below represents the lead of the ball screw; Example: C-TBSE0802
Motor Brackets · Cases of poor quality on the market · MISUMI Economy series inspection standard Support Type No. Rolled Ball Screws Precision Ball Screws Support Type No. Rolled Ball Screws Brackets Motor
Economy series
Economy series
Economy series
Shortened screw service life due to excessive center height The inspection standard is same as MISUMI standard products, 6 C-TBSE08## C-KBS08## 10 C-TBSB12##
P.91 dimensional deviation which implements quality inspection before leaving the factory. 8S C-TBSE10## C-KBS10## 12 C-TBSB15## P.91
Lead Screws Support Three-dimensional image measuring instrument Central height measuring instrument 10S C-TBSE10## C-KBS10## C-TBK 15 C-TBSB20## Lead Screws
8
20
C-TBSE12##
C-KBS12##
C-TBSB25##
C-TFK
P.93 Support h C-TEK 10 C-TBSE12## C-KBS12## 25 C-TBSB32## P.93
E-TLK
Lead Screw Nuts Shortened screw service life B/2 15 C-TBSE20## C-KBS20## Nuts Lead Screw
C-KBS15##
12
C-TBSE15##
P.111 * Generic products on the market are similar products randomly purchased by our company from online or offline markets. One of the factors affecting the screw service life 20 C-TBSE25## C-KBS25## P.111
-
C-TBSE32##
25
Lead Screws Support Units Q Easier to install due to the reference surface marked Q Categories of use Support Units Lead Screws
P.115 Generic products on the market which make customers confused on usage MISUMI Economy series MISUMI standard product MISUMI Economy series P.115
Stop Plates / Position Indicators When installing the support, it is not clear where There is a mark on the reference surface. Put the reference Can be used with both MISUMI standard product and Economy Series ball screws More suitable for MISUMI Economy Series ball screws for positioning and feeding Position Indicators Stop Plates /
<Lifting device>
<Circuit board inspection device>
the side reference surface is.
surface directly against the locating pin and lock it tight.
Economy series Support Units
P.119 Economy series Ball Screws P.119
Standard product
ball screw
Actuators Actuators
Economy Series
Ball Screws
P.131 P.131
MISUMI standard
product support unit
Device for checking conductivity on the circuit board Lifting device of the stocker
Multi-point high frequency Each time the workpiece is loaded, it must rise one level.
High precision positioning Medium precision and low frequency positioning
* Generic products on the market are similar products randomly purchased by our company from online or offline markets.
82

