Page 90 - MISUMI SINGAPORE Economy Series
P. 90

1                   Support Units for Ball Screw, Fixed Side Narrow Pitch Square Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBK12       Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 75%
                                                       24.22
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                        Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                       1367
            1367
   P.59   S45C equivalent  Black Oxide  L3      L2      4-d1 Through             B1                                                                                                                       P.59
    Support Units    for Ball Screw     4    2     6    d2 Counterbored Depth L  5                                                                                                                        for Ball Screw  Support Units


   P.81                                                                                                                                                                                                   P.81
                                              d            M   H
    Motor   Brackets                                  7          H1  h±0.03                                                                                                                               Brackets  Motor

          QParts                        1             3
   P.91    No.  Bearing housing  Quantity                                          B/2±0.03                                                                                                               P.91
                 Part Name
     Lead Screws  2  Bearing  1 set    C2    C1     L1                           P B                                                                                                                       Lead Screws
                           1
           1
                                              L
                           1
               Bearing Cap
           3
               Oil seal
                           2
           4
               Collar
           6
   P.93    5   Hexagon socket head bolt  4 2 1                                                                                                                                                            P.93
               Bearing Nut (with Set Screw)
           7
    Lead Screw   Nuts  1Type  2No.  3Support   Dia. d  L L1 L2 L3 B  H height  B1 H1  P C1 C2 d1  d2  L  (Fine)  Applicable                                                                               Nuts  Lead Screw
                                                                                          Oil Seal
                                                       Shaft
              Part Number
                                                                                     M
                                   Shaft
                             Side
                                                        h
                             SET
                                                                                          Shaft Dia.
   P.111               10           10  25 5 29 5 60  39  22  34  32.5 46 13    5  M10×1.0  14.5                                                                                                          P.111
    Lead Screws   Support Units  12  12             43  25  35         6 6.6 11 1.5  M12×1.0  15.5                                                                                                        Support Units  Lead Screws
                             SET
                            (Can be
   P.115     C-TBK     15   purchase    15  27 6 32 6 70 48  28  40 38 54 15   6.5  M15×1.0  19.5                                                                                                         P.115
                            as a set)
    Stop Plates /    Position Indicators  20  20  35 8 43 8 88 60  34  52 50 70 19 8  9  14 8.5  M20×1.0  27.5                                                                                            Position Indicators  Stop Plates /
   P.119               25           25  42 12 54 9 106 80  48  64 70 85 22 10 11 17.5 11  M25×1.5  31.5                                                                                                   P.119
     Actuators  E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.                                                                                  Actuators
          E   1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble.
          E  SET product includes fixed side support unit and support side support unit.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example
   P.131  Ordering  Part Number (1Type · 2No.)  - 3Support Side SET                                                                                                                                       P.131
                          C-TBK12
                          C-TBK12       -      SET
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TBK             Keyword  ball screw support
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     85                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   85   86   87   88   89   90   91   92   93   94   95