Page 92 - MISUMI SINGAPORE Economy Series
P. 92

1                   Support Units for Ball Screw, Fixed Side Round Type                                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TFK12       Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 74%
                                                       25.08
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                        Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                       1367
            1367
   P.59   S45C equivalent  Black Oxide  d=6~8  4   1  2  3  6  7              A                                                                                                                           P.59
                                                                M
    Support Units    for Ball Screw           D                     d                    B                                                                                                                for Ball Screw  Support Units

   P.81                                                       4-d1 Through P.C.D.  B                                                                                                                      P.81

    Motor   Brackets                             T1   F  L  E  L1                                                                                                                                         Brackets  Motor
                                                              d2 Counterbored Depth L
                                                         H
   P.91                           d=10~25      4  1   2  3  6  7         5    A                                                                                                                           P.91
     Lead Screws                                                M                                                                                                                                          Lead Screws




   P.93   QParts  Bearing housing  Quantity   D                     d  P.C.D.            B                                                                                                                P.93
                 Part Name
           No.
                           1
           1
    Lead Screw   Nuts  2  Bearing  1 set         T1      E    4-d1 Through       B                                                                                                                        Nuts  Lead Screw
               Bearing plate
                           1
           3
                           2
               Oil seal
           4
                                                              d2 Counterbored Depth L
                           4
               Hexagon socket head bolt
           5
                           2
   P.111   6   Collar      3Support                  F  L  H  L1                         Oil Seal                                                                                                         P.111
               Bearing Nut (with Set Screw) 1
           7
    Lead Screws   Support Units  1Type  2No.  Side    Dia. d  20  H 7  13  22  22 35  28  28 5.5 3.5 2.9 5.5 3.5  M6×0.75  Applicable                                                                     Support Units  Lead Screws
              Part Number
                                                                                   M
                                    Shaft
                                                  E
                                                     D
                                                        A P.C.D. B
                                               F
                                         L
                                                                              L
                                                                  L1 T1 d1 d2
                                                                                  (Fine)
                             SET
                                                                                         Shaft Dia.
                       6
                                     6
                                                                                           9.5
                                                                                           10
                       8S
   P.115              10S    SET     8   23  9  14  26  28 43  35  35  7  4  3.4 6.5  4  M8×1.0  11.5                                                                                                     P.115
                       8
                                                                                           12
    Stop Plates /    Position Indicators  C-TFK  10  purchase    10  27 10  17  29.5  34 52  42  42  7.5  5 6  4.5  8  6  M10×1.0  14.5                                                                   Position Indicators  Stop Plates /
                            (Can be
                            as a set)
                                                                                 M12×1.0
                                                           44
                       12
                                                                                           15.5
                                     12
                                                     36 54
                                                               44
                                                                                 M15×1.0
                                                                        5.5 9.5
                                                               52 10
                                                           50
                                     15
                                         32 15
                       15
                                                                                           20
                                                  36
                                                     40 63
   P.119               20            20  52 22  30  50  57 85  70  68  8  10  6.6 11 10  M20×1.0  25                                                                                                      P.119
                       25            25  57 27    60  63 98  80  79 13  9  15 13  M25×1.5  31.5
     Actuators  E1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble.                                                                                                                         Actuators
          E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.
          ESET product includes fixed side support unit and support side support unit.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example
   P.131  Ordering  Part Number (1Type · 2No.)  - 3Support Side SET                                                                                                                                       P.131
                          C-TFK12
                          C-TFK12       -      SET
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TFK             Keyword  ball screw support
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     87                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   87   88   89   90   91   92   93   94   95   96   97