Page 95 - MISUMI SINGAPORE Economy Series
P. 95

1                      Support Units for Ball Screw, Support Side Low Profile Type                 1


 Ball Screws /    Lead Screws / Actuators  E  Same dimensions as the fixed side support units while   Representative model: E-TLF12  Shipping   Lead Screws / Actuators  Ball Screws /
           compact in height. Use it together with fixed side support units.
                                                  Save Up to
           New
                                                  vs Standard Type
                                                                 77%
           Specs
                                                        9.70
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 5 days              Screws  Rolled Ball
                                                      Quantity
                                                                                       30~
                                                                       1~29
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.    Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                        1
              1
 P.59     S45C equivalent  Black Oxide                                     2-d1 Through            P.59
 Support Units    for Ball Screw  3   2 1                                  d2 Counterbored Depth l  for Ball Screw  Support Units



 P.81                                                                                              P.81
                              V       d                                      H
 Motor   Brackets                                   h±0.03                                         Brackets  Motor

                                   L/2 L/2                      P
 P.91     QParts  Part Name  Quantity  L                        B                                  P.91
 Lead Screws  1  Housing  1 1 1                                                                     Lead Screws
           No.
              Bearing
           2
              Retaining ring
           3
 P.93          1Type      2No.   d     L     B    H     h     P    V     d1    d2    L  Retaining   P.93
                Part Number
                                                                                          Ring
 Lead Screw   Nuts          6          12   42    22    11   30          5.5  9.5   12             Nuts  Lead Screw

 P.111                      8    6     14   52    28    14   38    17    6.6  11    15   STWN·S6   P.111
 Lead Screws   Support Units  10  8                                22                    STWN·S8   Support Units  Lead Screws



 P.115         E-TLF       12    10    20   70    36    18   52    26    9    14    19  STWN·S10   P.115

 Stop Plates /    Position Indicators  15  15  20  80  41  21  60  32               21  STWN·S15   Position Indicators  Stop Plates /


 P.119                                                                   11   17                   P.119
                           20    20    26   95    56    28   75    47               29  STWN·S20
 Actuators  Ordering  Part Number (1Type · 2No.)                                                    Actuators


 P.131    Example         E-TLF12                                                                  P.131
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-TLF             Keyword  ball screw support             MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  90
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   90   91   92   93   94   95   96   97   98   99   100