Page 94 - MISUMI SINGAPORE Economy Series
P. 94

1                   Support Units for Ball Screw, Fixed Side Low Profile Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  E  Compact in height compared to the conventional support   Representative model: E-TLK12  Shipping                                                         Lead Screws / Actuators  Ball Screws /
           units, it is space-saving and ideal for small devices.
                                                  Save Up to
           New
                                                                 70%
                                                  vs Standard Type
           Specs
                                                       28.60
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 5 days                                                                                                                     Screws  Rolled Ball
                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Material  Surface Treatment  d=6~8  L3  E  Shipping days may differ by Quantity.  T T  2-d1 Through                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                               2-d1 Through
                                                                               d2 Counterbored Depth l
                                                   L2
                                                         M
                       1367
            1367
   P.59   S45C equivalent  Black Oxide         L3  d  L2  M                    d2 Counterbored Depth l                                                                                                    P.59
    Support Units    for Ball Screw              L/2 L d  L/2  h±0.03  h±0.03  P P B                                                                                                                      for Ball Screw  Support Units
                                                                                H
                                                                                H
                                                   L/2
                                                 L/2
   P.81                                            L                    B       2-d1 Through                                                                                                              P.81
                                 d=10~20     2    3  6  7                  5    2-d1 Through
                                                                                d2 Counterbored Depth l
                                                        7
          QParts                           1  2   3  6   M                 5    d2 Counterbored Depth l
                                           1
                 Part Name
    Motor   Brackets  No.  Bearing housing  Quantity  4  M                                                                                                                                                Brackets  Motor
                          1
           1
                                         4
               Bearing
                          1 set
           2
           3
               Oil seal
           4   Bearing Cap  1 2                  d  d                             H  H
   P.91    5   Hexagon socket head bolt 4                    h±0.03                                                                                                                                       P.91
           6   Collar     2 1                L3   L2         h±0.03
     Lead Screws  Ed=6 comes with one 4 oil seal.  L3  L/2 L L L/2  L1  P P B B                                                                                                                            Lead Screws
               Bearing Nut (with Set Screw)
           7
                                                  L2
          Ed=8 comes with one 4 oil seal.
                                                  L/2
                                               L/2
          E1234 are an integrated structure. Do not disassemble.
          E For No.8S and 10S, I.D. of oil seal is smaller than the previous versions.
                                                      L1
             Part Number
                                                                                M
                               L
                                                            P
                                                        h
                                                    H
                                                B
                                                                         L
   P.93     1Type   2No.   d 6  20  L1  L2  3.5  42  22  11  30  5.5  9.5  12  M6×0.75  Oil Seal Applicable                                                                                               P.93
                                                                d1
                                           L3
                                                                     d2
                                                                               (Fine)
                                                                                       Shaft Dia.
                                       22
    Lead Screw   Nuts  E-TLK  10S  10  23  6 -  29.5  4 6  52  28  14  38  6.6  11  15  M10×1.0  14.5                                                                                                     Nuts  Lead Screw
                      6
                                                                                         10
                     8S
                                       26
                           8
                                                                              M8×1.0
                                                                                         12
                     10
                                                    36
                                                            52
                                                                 9
                                                                     14
                                                                         19
                                                        18
                                               70
                              24
                                                                             M15×1.0
                                            5
                                                                                         20
                     15
                          15
   P.111             12   12  25   10  36  10  80   41  21  60  11   17  21  M12×1.0     15.5                                                                                                             P.111
                                                        28
                          20
                                                            75
                                                                                         25
                                                                         29
                                       50
                     20
                              42
                                                                             M20×1.0
                                               95
                                                    56
    Lead Screws   Support Units  Ordering  Part Number (1Type · 2No.)                                                                                                                                     Support Units  Lead Screws
          Example
                          E-TLK12
                                                             m
                                                               C
   P.115  QAccessory collar dimension       QAccessory bearing nut specifications                                                                                                                         P.115
                                                                     F
    Stop Plates /    Position Indicators  V   0             M                  d  D                                                                                                                       Position Indicators  Stop Plates /
                           +0.1
   P.119           L      D±0.1                              M  B                                                                                                                                         P.119
            Type    No.   D    V     L         Type   No.    Fine  B    m    d    D     F    C
     Actuators      10S  9.5   10   5.5               10S  M6×0.75  6.5  M3  10   14.5  12   3 4                                                                                                           Actuators
                                                                   5
                                     5
                                                       6
                     6
                               6
                                                                             13
                               8
                          10
                                                                                       14
                    8S
                                                                                  17
                                                           M8×1.0
                                                       8S
                          12
                                                                                  20
                                                           M10×1.0
                                                                             15
                                                                                       16
           E-TLK
                    10
                         15.5
                                                       12
                    12   14.5  12            E-TLK     10  M12×1.0  8        17   22   19   5.5
   P.131            15    20   15   10                 15  M15×1.0      M4   21   25   22    5                                                                                                            P.131
                    20    25   20   11                 20  M20×1.0  11       26   35   30    7
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-TLK             Keyword  ball screw support               Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     89                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   89   90   91   92   93   94   95   96   97   98   99