Page 93 - MISUMI SINGAPORE Economy Series
P. 93

1                      Support Units for Ball Screw, Support Side Round Type                       1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-TFF12       Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 76%
                                                        7.26
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                                       1~29
                                                                                       30~
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.    Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

              1
                        1
 P.59     S45C equivalent  Black Oxide                              4-d1 Through                   P.59
 Support Units    for Ball Screw           1        2  3    A       d2 Counterbored Depth L        for Ball Screw  Support Units
                                                                         P.C.D.

 P.81                                                                                              P.81
                                       D        d                            V
 Motor   Brackets                                                                                  Brackets  Motor

                                                          B
 P.91                                                                                              P.91
 Lead Screws  QParts  Housing  Quantity       F  L H                                                Lead Screws
                 Part Name
           No.
                            1
           1
               Radial Bearing
               Retaining ring (STWN·S)
           3
 P.93      2  Part Number   1 1 Shaft                                                   Retaining   P.93
 Lead Screw   Nuts  1Type  2No.  Dia. d  10  H 6  F 4  22  36  P.C.D.  28  17  d1  d2  L  STWN·S6  Nuts  Lead Screw
                                   L
                                                                 B
                                                                      V
                                                  D
                                                      A
                                                                                          Ring
                                                           28
                       6
                              6
 P.111                 10     8    12   7    5   28   43   35    35   22  3.4  6.5  4   STWN·S8    P.111
 Lead Screws   Support Units  C-TFF  12  10  15  9  8  34  52  42  42  26  4.5  9.5  5.5  STWN·S10  Support Units  Lead Screws
                                                                                8
                                                                                        STWN·S15
                       15
                                                      63
                                                                      32
                                                                          5.5
                                                           50
                                                                 52
                                                 40
                             15
                                   17
                                             9
 P.115                 20    20    20   11   10  57   85   70    68   47  6.6  11   6.5  STWN·S20  P.115
                                   24
                                                                               14
                                        14
                                                                      52
                                                                           9
                                                                 79
                                                           80
                                                                                        STWN·S25
                             25
                       25
                                                 63
                                                                                    8.5
                                                      98
 Stop Plates /    Position Indicators  E  1, 2, and 3 are a split structure, so please keep them safe.  Position Indicators  Stop Plates /
          Example
 P.119    Ordering  Part Number (1Type · 2No.)                                                     P.119
                          C-TFF12
 Actuators  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Actuators
                                             By
                     By
           on website
                                                                                    MISUMI
                          C-TFF
                                                  ball screw support
                                                                                      Economy series
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  88
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   88   89   90   91   92   93   94   95   96   97   98