Page 89 - MISUMI SINGAPORE Economy Series
P. 89

1                      Support Units for Ball Screw, Support Side Square Type                      1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-TEF12       Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                        8.32
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                      Quantity
                                                                                       30~
                                                                       1~29
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.    Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

              1
                        1
 P.59     S45C equivalent  Black Oxide  d=6       3 2  1               B1                          P.59
 Support Units    for Ball Screw                                               2-d1 Through        for Ball Screw  Support Units
                                                                               d2 Counterbored Depth L

 P.81                                           V  d       H  H1  h±0.03                           P.81

 Motor   Brackets                                  L/2 L/2              P B/2±0.03                 Brackets  Motor


 P.91                                               L                   B                          P.91
 Lead Screws                       d=8~20         3 2  1               B1       2-d1 Through        Lead Screws




 P.93                                           V  d       H  h±0.03  H1                           P.93
 Lead Screw   Nuts  QParts                         L/2 L/2              P  B/2±0.03                Nuts  Lead Screw



                 Part Name
 P.111     No.  Housing   Quantity                  L                   B                          P.111
                            1
           1
                            1
               Radial Bearing
           2
 Lead Screws   Support Units  3  Part Number  Dia. d  L  B  H  height h  B1  H1  P  V  d1  d2  L  Retaining   Support Units  Lead Screws
               Retaining ring (STWN·S)
                            1
                            Shaft
                                                 Shaft
                                                                                          Ring
                       6
 P.115       1Type    2No.    6    12  42   25    13    18   20  30   17  5.5  9.5  11  STWN·S6    P.115
                                                        25
                                                                                    12
                                                  17
                                                                          6.6
                                                                 38
                                                             26
                                                                               11
                                            32
                                       52
                                   14
                       8
 Stop Plates /    Position Indicators  C-TEF  10  10  20  70  43  25  36  24  52  22  9  -  -  STWN·S10  Position Indicators  Stop Plates /
                              8
                                                                                        STWN·S8
                       12
                                                                      26
                                                                      47
                                                                 75
                       20
                                                                                        STWN·S20
 P.119                 15    15    26  80   49    30    41   25  60   32  11            STWN·S15   P.119
                                       95
                             20
                                                        56
                                            58
          E  1, 2, and 3 are a split structure, so please keep them safe.
 Actuators  Ordering  Part Number (1Type · 2No.)                                                    Actuators
          Example
                          C-TEF12
 P.131    How to search                                                                            P.131
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                    Type  C-TEF             Keyword  ball screw support             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  84
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   84   85   86   87   88   89   90   91   92   93   94