Page 102 - MISUMI SINGAPORE Economy Series
P. 102

1      Economy series       Alteration Options                                                                                                                                                         1
           Lead Screws
    Ball Screws /    Lead Screws / Actuators  QAlteration Options                                                                                                                                         Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Flat Machining               Threaded For                                                                                                                                       Screws  Rolled Ball



   P.37                                                 Bearing Nut                                                                                                                                       P.37
    Precision Ball   Screws  Wrench Flats                                                                                                                                                                 Screws  Precision Ball




   P.59                                                                                                                                                                                                   P.59
    Support Units    for Ball Screw  Retaining          Chamfering                                                                                                                                        for Ball Screw  Support Units
                                                         Square



   P.81    Ring Groove                                                                                                                                                                                    P.81

    Motor   Brackets                                                                                                                                                                                      Brackets  Motor

          Coarse Tapping                                 Keyway
   P.91                                                                                                                                                                                                   P.91
     Lead Screws                                                                                                                                                                                           Lead Screws




   P.93   Precautions for Selecting Alteration                         Machining conditions for combining                                                                                                 P.93
                                                                       "square chamfering" and "coarse tapping"
    Lead Screw   Nuts  Reserve a gap of   The interval   The phase of each machining is   Specifying alteration which   Shaft end   Square   Coarse Tapping                                               Nuts  Lead Screw
            Precaution1
                                                           Precaution4
                          Precaution2
                                          Precaution3
                                                                        Square Chamfering
                                                        overlaps another
                                      random and may not be aligned in
                        between the
          2mm or more from
                                      a row ,when multiple alterations
                                                        machining is unavailable.
                        alterations must be
          the stepped part to
                                                                                Width
                                      shows one of the examples)
                                                        of the NG examples)
   P.111  specify the alteration  more than 2mm  are specified. (The following figure   (The following figure shows one   diameter  Chamfering   Tap Dia.                                                 P.111
                                                              Alteration A
                                                                         6~10
                                                                                5~8
                                                                                          3
                                                              (Keyway)
    Lead Screws   Support Units  Must be more than 2mm  Must be more than 2mm  Alteration A   Phase  Alteration B   Rotation direction  11~14  8~10  3·4                                                  Support Units  Lead Screws
                                                  (Keyway)
                                      (Wrench Flats)
                                                             Alteration B
                                                  Rotation
                Alteration
                               Alteration B
                                                  direction
                                                             (Flat Machining)
   P.115     Stepped Part   Alteration A  As shown in the above figure,   The overlap position   15~19  10~14  3·4·5                                                                                      P.115
                                      phases are random, so the
                                                          of alteration A, B
                                      alteration A and B on the same
                                                                                14~20
                                                                         20~25
                                                                                        3·4·5·6·8
    Stop Plates /    Position Indicators  (1) When specifying the alteration position, reserve a gap of 2mm or more from the stepped part (refer to the illustration of Precaution 1).                    Position Indicators  Stop Plates /
                                      axis may not be aligned in a row.
   P.119  (2) When multiple alterations are selected, the machining parts need to be spaced by more than 2mm (refer to the illustration of Precaution 2).                                                 P.119
          (3) When combined with Flat Machining, Wrench Flat, Square Chamfering, and Keyway, each machining phase is random
            (refer to the illustration of Precaution 3).
     Actuators  (4) When 2 or more alterations are specified on the same shaft part, it may not possible to machine due to the correlation.                                                                Actuators
          (5) Specifying alteration which overlaps another machining is unavailable (refer to the illustration of Precaution 4).
   P.131                                                                                                                                                                                                  P.131
          QPrecautions for use
            1. Do not drop or knock the lead screw. Otherwise it may cause scratches or damages. Attention should
              be paid to the fact that impact can cause functional damage, even if it is not visible.
            2. When contacting the product, please use protective gloves, safety shoes and other protective
              equipment to ensure safety.
     97
   97   98   99   100   101   102   103   104   105   106   107