Page 106 - MISUMI SINGAPORE Economy Series
P. 106

1                   Lead Screws-One End Double Stepped/One End Stepped                                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MTSRK12-500-F10-R8-T20-Q8-S20-E5                                                                                                 Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 47%
                                                                                     Shipping
                                                       34.13
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball
                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     S45C equivalent
   P.59   C-MTSRK   SUS303 equivalent  -                                                                                                                                                                  P.59
          C-MTSTRK
    Support Units    for Ball Screw  ISingle pitch error…±0.02mm Right-Hand Thread                                                                                                                        for Ball Screw  Support Units
                            IAccumulated pitch error…±0.15/300mm


   P.81                            5Rh7                                                                                                                                                                   P.81

    Motor   Brackets                              2D                   9Eh7  7Qh7                                                                                                                         Brackets  Motor

                                      4F                    6T   8S
   P.91                                             3L                                                                                                                                                    P.91
     Lead Screws  Part Number           1mm increments                          1mm increments                                                                                                             Lead Screws



                           2Thread  3Shaft overall
   P.93        1Type       nominal D  length L  4F·6T·8S      5R·7Q Selection       9E      Pitch                                                                                                         P.93
                                                                                             P
    Lead Screw   Nuts         12                          7  8  9                            2                                                                                                            Nuts  Lead Screw



   P.111                      14    80~1000  When Q, R, E≤9   8  9 10                                                                                                                                     P.111
    Lead Screws   Support Units  Right-Hand Thread    16  100~1200  2≤F≤R×5   9 10 12        3                                                                                                            Support Units  Lead Screws
                                               2≤T≤Q×5
                                               2≤S≤E×5
             C-MTSTRK
   P.115     C-MTSRK          20            When Q, R, E≥10      10 12 14 15      Q/2≤E≤Q-1  4                                                                                                            P.115
                                               2≤F≤R×7
                                               2≤T≤Q×7
    Stop Plates /    Position Indicators  22  150~1200  2≤S≤E×7  10 12 14 15                                                                                                                              Position Indicators  Stop Plates /

   P.119                      25                                    12 14 15 16 17           5                                                                                                            P.119

     Actuators  EWhen combined with economy series position indicators, Q8~14 are standard dimensions.                                                                                                     Actuators
                  Please order after selecting part number and parameters according to the selection steps 1 to 9.
          Ordering
                                                            6T
                                                                        8S
   P.131  Example  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5R  - -  T20  - -  7Q  - -  S20  - -  9E                                                                                              P.131
                                               F10
                                         500
                                                                  Q8
                                                                               E5
                                                      R8
                        C-MTSRK12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MTSRK           Keyword  lead screw stepped             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    101                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   101   102   103   104   105   106   107   108   109   110   111