Page 110 - MISUMI SINGAPORE Economy Series
P. 110

1                   Lead Screws-One End Stepped                                                                                                                                                        1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: C-MTSRA10-300-S15-Q7  Shipping                                                                                              Lead Screws / Actuators  Ball Screws /
           New



                                                       18.30
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type                E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                          Material
   P.59   Right-Hand Thread Right-Hand Thread with Keyway  SUS303 equivalent  Surface Treatment                                                                                                           P.59
                          C-MTSRB
            C-MTSRA
                                        S45C equivalent
                                                       -
                          C-MTSTRB
            C-MTSTRA
    Support Units    for Ball Screw  ISingle pitch error…±0.02mm  IAccumulated pitch error…±0.15/300mm                                                                                                    for Ball Screw  Support Units
                              Right-Hand Thread
   P.81                                                                                                                                                                                                   P.81
    Motor   Brackets                           2D                        5Qh7                                                                                                                             Brackets  Motor

                                                                 4S
   P.91                                            3L                                                                                                                                                     P.91
     Lead Screws                                                  6 C 7 J                                                                                                                                  Lead Screws




   P.93                       Right-Hand Thread with Keyway                                                                                                                                               P.93
    Lead Screw   Nuts                         2D                          5Qh7                                                                                                                            Nuts  Lead Screw




   P.111                                           3L             4S                                                                                                                                      P.111
    Lead Screws   Support Units  E  Keyway machining details conform to Shaft Keyway Dimensions for alterations.                                                                                          Support Units  Lead Screws


               Part Number
                                1mm increments
                                                                                            P
                                                                                  7J
                               3L
   P.115      1Type      2D   50~ 500    4S      6  5Q Selection       6C 1mm increments   Pitch                                                                                                          P.115
                         (8)
                                                                                            1.5
    Stop Plates /    Position Indicators  Right-Hand   (10)  80~1000  (6)  7 7  8  9  J≥2   2                                                                                                             Position Indicators  Stop Plates /
                                                 6
            Thread
                         12
            C-MTSRA
                                                                                  or J=0
                                       2≤S≤Q×5
   P.119    C-MTSTRA     14           When Q≤9   8  9   10            C≤60    E When J=0,                                                                                                                 P.119
            Right-Hand   16  100~1200  When Q≥10   9  10  12         S-C-J≥2   keyway R will   3
                                                                               be eliminated
            Thread with
     Actuators  Keyway   20  150~1200  2≤S≤Q×7  10  12  14  15                 on the shaft   4                                                                                                            Actuators
                                                                               end side.
            C-MTSRB
                                                        14
                                                            15
                         22
                                                10
                                                    12
   P.131    C-MTSTRB     25                     12  14  15  16  17                          5                                                                                                             P.131
          E Dimensions in ( ) are not applicable to Right-Hand Thread with Keyway.
          EWhen combined with economy series position indicators, Q8~14 are standard dimensions.
                  Please order after selecting part number and parameters according to the selection steps 1 to 7.
          Ordering
          Example  Part Number (1Type · 2D)  -  3L  -  4S  -  5Q  -  6C  -  7J
                        C-MTSRA10      -  300  -  S15  -  Q7
                        C-MTSRB16      -  400  -  S20  -  Q12  -  C10  -  J0
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MTSRA           Keyword  lead screw stepped               Economy series
    105
   105   106   107   108   109   110   111   112   113   114   115