Page 112 - MISUMI SINGAPORE Economy Series
P. 112

1                   Lead Screws-One End Double Stepped                                                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: C-MTSRC12-300-T20-Q9-S15-E6 Shipping                                                                                        Lead Screws / Actuators  Ball Screws /
           New



                                                       25.20
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type                E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                          Material
   P.59   Right-Hand Thread Right-Hand Thread with Keyway  SUS303 equivalent  Surface Treatment                                                                                                           P.59
            C-MTSRC
                                        S45C equivalent
                          C-MTSRD
                                                       -
            C-MTSTRC
                          C-MTSTRD
    Support Units    for Ball Screw  ISingle pitch error…±0.02mm  Right-Hand Thread                                                                                                                       for Ball Screw  Support Units
                            IAccumulated pitch error…±0.15/300mm
   P.81                                                                                                                                                                                                   P.81
                                             2D                            5Qh7
    Motor   Brackets                                                     7Eh7                                                                                                                             Brackets  Motor
                                                  3L         4T   6S
   P.91                                                                                                                                                                                                   P.91
     Lead Screws            Right-Hand Thread with Keyway    M×Pitch  8C  9J                                                                                                                               Lead Screws




   P.93                                                                     5Qh7                                                                                                                          P.93
    Lead Screw   Nuts                        2D               0B          7Eh7                                                                                                                            Nuts  Lead Screw




   P.111  E  Detailed Keyway dimensions are shown on the Alteration Table  3L  4T  6S                                                                                                                     P.111
    Lead Screws   Support Units  Part Number  2D  1mm increments  5Q Selection  7E  1mm increments  0B  M × pitch  Pitch                                                                                  Support Units  Lead Screws

                                                                                              P
                                                                          9J
                                                                  8C
                                  4T · 6S
                           3L
             1Type
   P.115  Right-Hand   12  80~1000 When Q, E≤9   7  8  9  ERight-Hand     J≥2          EQ=M   2                                                                                                           P.115
                                                                           or
                                                                                       M8×1.0
          Thread      14          2≤S≤E×5   8  9 10    Q/2≤E≤Q-1          J=0  3≤B≤Q×3  M10×1.0  3
                                                        Thread
          C-MTSRC
                                                                                B≤T-3
    Stop Plates /    Position Indicators  C-MTSTRC  16  100~1200  2≤T≤Q×5  10 12 14 15  E  Right-Hand   S-C-J≥2  E When J=0,   When no   M12×1.0  4                                                       Position Indicators  Stop Plates /
                                          9 10 12
                                                                 C≤60
                                                                                      M14×1.0
          Right-Hand
                                                                                      M15×1.0
                                  When Q,
                                                                         keyway
                                                       Thread with
                      20
                                                                               thread is
          Thread with
                                                                         R will be
                                                                                      M17×1.0
                                   E≥10
          C-MTSRD
                                                                                 B=0
                                                         E≥6
   P.119  Keyway      22  150~1200  2≤S≤E×7   10 12 14 15  Keyway        eliminated   added.  X  7, 9, 16   5                                                                                             P.119
                                                                         on the shaft
                                                                                       is not
                                  2≤T≤Q×7
          C-MTSTRD    25                  12 14 15 16 17  Q/2≤E≤Q-2      end side.     applicable
     Actuators  EWhen combined with economy series position indicators, Q8~14 are standard dimensions.                                                                                                     Actuators
                  Please order after selecting part number and parameters according to the selection steps 1~0.
          Ordering
          Example  Part Number (1Type · 2D)  -  3L  -  4T  -  5Q  -  6S  -  7E  -  8C  -  9J  -  0B
   P.131                C-MTSRC12      -  300  -  T20  -  Q9  -  S15  -  E6                                                                                                                               P.131
                        C-MTSRD16      -  400  -  T20  -  Q12  -  S20  -  E8  -  C10  -  J5  -  B10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MTSRC           Keyword  lead screw stepped
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    107                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   107   108   109   110   111   112   113   114   115   116   117