Page 117 - MISUMI SINGAPORE Economy Series
P. 117

1                      Lead Screw Nuts Compact Flanged                                             1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MTSPNRC14   Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 62%
                                                       21.84
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws                         E  Shipping days may differ by Quantity.          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

 P.59        Compact · Round Flanged      Compact · Cut Flange 2-Hole Type                         P.59
 Support Units    for Ball Screw  C-MTSPFRC  C-MTSPNRC                                             for Ball Screw  Support Units
             (Right-Hand Thread)
                                          (Right-Hand Thread)

 P.81                                                                K                             P.81

 Motor   Brackets                                                 D1                  d  Dh8       Brackets  Motor


 P.91                         P.C.D.                  P.C.D.                                       P.91
 Lead Screws                                   D                        T    L1                     Lead Screws




 P.93                                                                                              P.93
 Lead Screw   Nuts  Part Number        Nut   Nut                  Allowable      Weight (g)        Nuts  Lead Screw
                                                                                   Material:    Copper Alloy

                                   P
                                                                    Thrust
                                        D
                                                                          Round
                                                                                  Cut Flange 2-Hole
                          Thread
 P.111         Type      Nominal d  Pitch    O.D. Length   D1  T  P.C.D.  K  Dynamic   Flanged  Compact  P.111
                                            L1
                                                                    (kN)
                                                                                      Type
 Lead Screws   Support Units  Round Flanged  * 14  2  16  19  32  4  24  3.3  1.71  39  57         Support Units  Lead Screws
                            10
                                                                                        -
                            12
                                                36
                                                          27
                                                                            59
                                                                    2.67
                                       18
                           *
                                            24
                                       20
           C-MTSPFRC
                                                          29
                                                                    3.33
                                                                            73
                                                38
                                                                            89
 P.115     Cut Flange 2-Hole   16  3 4  22  28  40   5    31   4.3  4.54    112        73          P.115
           Type
                            20
                                                                                       94
                                                                    6.68
                                       26
                                                          35
                                                44
                                            32
 Stop Plates /    Position Indicators  C-MTSPNRC  22  5  28  40  50  6  39  5.4  9.68  174  143    Position Indicators  Stop Plates /
                                                                     8.4
                                       31
                                                53
                            25
                                                          42
 P.119    E Dimensions with * symbol are only provided for the round flanged type                  P.119
          Ordering
          Example  Part Number (Type·d)
 Actuators  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  Actuators
                     C-MTSPNRC14
           on website
                                             By
                     By
 P.131              Type  C-MTSPNRC         Keyword  lead screw nut                 MISUMI         P.131
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  112
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   112   113   114   115   116   117   118   119   120   121   122