Page 121 - MISUMI SINGAPORE Economy Series
P. 121

1                      Lead Screw Support Units Support Side Square Type                           1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MDUZ12      Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 75%
                                                       11.72
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Support Side
 P.59     Retaining Ring for Shaft  S45C equivalent  Black Oxide                                   P.59
                         Spring Steel
                                       -
 Support Units    for Ball Screw                                                                   for Ball Screw  Support Units
                        SUJ2 equivalent
            Radial Bearing
                                       -
 P.81                                                             C                                P.81

 Motor   Brackets       φ VH7  R                                         2- φ d Through            Brackets  Motor


 P.91                                                                            B                 P.91
                                                      J                        h±0.04
 Lead Screws                   10                                                                   Lead Screws



 P.93                                                             A F                              P.93
 Lead Screw   Nuts                                                                                 Nuts  Lead Screw




 P.111    E  Bearings and retaining rings are not pre-installed on the body for specification reasons and will be shipped as accessories with Support Units Support Side.  P.111
                   Part Number
 Lead Screws   Support Units  Type  Bearing I.D. R  52  43  25  38    25     30     22     6.6     Support Units  Lead Screws
                                                                                            d
                                                               F
                                                                                    V
                                                       C
                                                                             J
                                                                      h
                                                B
                                         A
                               8
 P.115        C-MDUZ           10        70     48     36     52      30     29     26      9      P.115
 Stop Plates /    Position Indicators  12  80   54     41     60      32     31     28     11      Position Indicators  Stop Plates /
                                                                                    32
                               15
 P.119    Ordering                                                                                 P.119
          Example  Part Number (Type · Bearing I.D. R)
                           C-MDUZ12
 Actuators  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Actuators
           on website
 P.131              Type  C-MDUZ            Keyword  lead screw nut                 MISUMI         P.131
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  116
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   116   117   118   119   120   121   122   123   124   125   126