Page 123 - MISUMI SINGAPORE Economy Series
P. 123

1                      Lead Screw Support Units Support Side Round Type                            1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MRUZ12      Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 70%
                                                       10.14
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                                       1~29
                                                                                       30~
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

 P.59     Support Unit Support Side  S45C equivalent  Black Oxide                                  P.59
                          Spring Steel
           Retaining Ring for Shaft
                                        -
 Support Units    for Ball Screw                              φ A       φ C                        for Ball Screw  Support Units
             Radial Bearing
                                        -
                         SUJ2 equivalent
 P.81                                                                                              P.81
 Motor   Brackets                     R          VH7  Dh8                                          Brackets  Motor


 P.91                  4- φ d1 Through                                                             P.91
 Lead Screws           φ d2 Counterbored Depth L  H L  F           B                                Lead Screws




 P.93     E Bearings and retaining rings are not pre-installed on the body for specification reasons and will be shipped as accessories with Support Units Support Side.  P.93
 Lead Screw   Nuts  Type  Part Number   L    H    F    D     A    C    B     V    d1   d2   R      Nuts  Lead Screw

                          Bearing I.D. R

 P.111                         8       13    7    6    28   45    35   35   22   3.4   6.5   4     P.111
 Lead Screws   Support Units  C-MRUZ   10  14     7    34   52    42   42   26   4.5   8    4.5    Support Units  Lead Screws


                                                                            28
 P.115                        12       15    8 9  8    36   54    44   44   32   5.5   9.5  5.5    P.115
                                                       40
                                                                       52
                                                            63
                                                                  50
                              15
                                       17
 Stop Plates /    Position Indicators  Ordering  Part Number (Type · Bearing I.D. R)               Position Indicators  Stop Plates /
 P.119    Example          C-MRUZ12                                                                P.119
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
 Actuators          Type  C-MRUZ            Keyword  lead screw nut                 MISUMI          Actuators
                                                                                      Economy series
 P.131                                                                                             P.131







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  118
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   118   119   120   121   122   123   124   125   126   127   128