Page 122 - MISUMI SINGAPORE Economy Series
P. 122

1                   Lead Screw Support Units Fixed Side Round Type                                                                                                                                     1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MRWZ12      Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 64%
                                                       23.52
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Support   Fixed Side Unit   E  Shipping days may differ by Quantity.                                                                                                         Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Side Unit
                                     Including Stop Plates
   P.59   Not Provided  Fixed Side Unit  C-MRWZ-CP                                                                                                                                                        P.59
                     C-MRWZ
    Support Units    for Ball Screw  Support Unit Fixed Side  Material  Surface Treatment  φ A  2-M4 Through  φ C                                                                                         for Ball Screw  Support Units
                     C-MRWZ-SET
                                    C-MRWZ-CP-SET
           Provided
             Part Name
              Collar
                         S45C
   P.81      Bearing Nut   equivalent  Black Oxide                         (2.3)                                                                                                                          P.81
            (with Set Screw)  SUJ2 equivalent  -
            Radial Bearing
    Motor   Brackets                     A                                  Dh8   Q            E                                                                                                          Brackets  Motor
   P.91                                                                                                                                                                                                   P.91
     Lead Screws                                   *25°  B                       F  H                                                                                                                      Lead Screws


                                                                                  L
                                              4- φ d1 Through
                                              φ d2 Counterbored Depth h
   P.93   E  Support Units Fixed Side is equipped with preloaded 2 radial bearings. *Q8 is 20°  View A                                                                                                    P.93
    Lead Screw   Nuts  1Type Part Number 2Bearing I.D. Q  support side unit  L  H  F  D  A  C  B  d1  d2  h  E                                                                                            Nuts  Lead Screw
                                         3Including

                                8
   P.111                        10                   22   8  14  28  45  35  35  3.4  6.5  4  6 8                                                                                                         P.111
    Lead Screws   Support Units  C-MRWZ  12  (Can be purchased   24  16  36  54  44  44  4.5  8  4.5  10                                                                                                  Support Units  Lead Screws
                                                                             42
                                                                     52
                                                                 34
                                                                         42
                                            SET
             C-MRWZ-CP
                                           as a set)
   P.115  QContent of set       15                   27  10  17  40  63  50  52  5.5  9.5  5.5  12                                                                                                        P.115
    Stop Plates /    Position Indicators  Bearing I.D. Q   Including the support side  Including stop Plates                                                                                              Position Indicators  Stop Plates /
                                     C-MRWZ-CP-SET
                                                C-MRWZ-CP
                             C-MRWZ-SET
   P.119        8             C-MRUZ8            C-MRWZP8                                                                                                                                                 P.119
                10            C-MRUZ10          C-MRWZP10
                              C-MRUZ12
                12
                                                C-MRWZP12
     Actuators  15  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                       Actuators
                                                C-MRWZP15
                              C-MRUZ15
          Example
   P.131  Ordering  Part Number (1Type · 2Bearing I.D. Q) - 3Including support side unit                                                                                                                  P.131
                            C-MRWZ12
                            C-MRWZ12          -          SET
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MRWZ            Keyword  lead screw nut
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    117                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   117   118   119   120   121   122   123   124   125   126   127