Page 119 - MISUMI SINGAPORE Economy Series
P. 119

1                      Lead Screw Nuts Tall Block                                                  1


 Ball Screws /    Lead Screws / Actuators  Products  Representative model: C-MTSBNRC12  Shipping   Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 53%
                                                       38.10
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 6 days              Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws                         E  Shipping days may differ by Quantity.          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

 P.59                                                                                              P.59
 Support Units    for Ball Screw  Right-Hand Thread  2-M2 Depth l2 Pilot Hole Through  L1±0.2  4-M1 Depth l1  for Ball Screw  Support Units




 P.81                         t     W1                          L2±0.2                             P.81

 Motor   Brackets           H                h±0.1                                                 Brackets  Motor


 P.91                                                                      d                       P.91
 Lead Screws                        W                            L                                  Lead Screws




 P.93                                                                              Material:    Copper Alloy  P.93
 Lead Screw   Nuts  Type  Thread Nominal d  Pitch    h  W  H  L  L1  L2  W1  M1  R1  M2  R2  t  Dynamic Thrust   Weight    Nuts  Lead Screw
                                                                                   Allowable
                 Part Number
                                  P
                                                                                             ( g )
                                                                                     (kN)
                                                                           -
                                                                       -
                                                                    8
 P.111                     10     2   20  20  30  24  16  9 -  12  M4  10  M5  15  6  2.168  100   P.111
                           12
                                                                                    3.332
                                                                                            150
                                                            13
                                                 30
                                                     21
                                                               M5
                                         22
                                      23
                                             34
 Lead Screws   Support Units  C-MTSBNRC  14  3 4  27  28  41  35  25  11  18        4.165   140    Support Units  Lead Screws
                                                                                    5.670
                           16
                                                                                            260
                                                            22
                           20
                                                                                    8.339
                                                                                            360
                                                 40
                                      29
                                         32
                                                        16
                                             45
                                                     30
 P.115                     22     5   30  36  48  50  40  20  26  M6  12  M6  18  7  10.506  580   P.115
                           25                                                       12.087  540
 Stop Plates /    Position Indicators  Ordering  Part Number (Type·d)                              Position Indicators  Stop Plates /
          Example
                     C-MTSBNRC12
 P.119    How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.119
                     By
                                             By
           on website  Type  C-MTSBNRC      Keyword  lead screw nut                 MISUMI
 Actuators                                                                            Economy series  Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  114
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   114   115   116   117   118   119   120   121   122   123   124