Page 118 - MISUMI SINGAPORE Economy Series
P. 118

1                   Lead Screw Nuts Wide Block                                                                                                                                                         1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MTSBHRC12   Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 49%
                                                  vs Standard Type
                                                       30.22
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws                      E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

   P.59                                                                                                                                                                                                   P.59
    Support Units    for Ball Screw  Right-Hand Thread  W1  4-M Depth L  L1                                                                                                                               for Ball Screw  Support Units


                                                Pilot Hole Through
   P.81                                                                                                                                                                                                   P.81
                                                    h±0.1
    Motor   Brackets     H                                                   d                                                                                                                            Brackets  Motor


   P.91                             45°   45°                                                                                                                                                             P.91
     Lead Screws                        W                          L                                                                                                                                       Lead Screws




   P.93                                                                            Material:    Copper Alloy                                                                                              P.93
    Lead Screw   Nuts  Type Part Number  Pitch    h  W  H  L    L1   W1    M     R   Dynamic Thrust   Weight                                                                                              Nuts  Lead Screw
                                                                                      Allowable
                                                                                             (g)
                                    P
                        Thread Nominal d
                                                                                       (kN)
                                                                                            87
   P.111                    10      2     10   30    20   24    16    20   M4    8    2.17  147                                                                                                           P.111
                            12
                                                                                      3.33
                                                     22
                                               38
                                                                      26
                                                          30
                                                                20
                                          11
    Lead Screws   Support Units  C-MTSBHRC  14  3 4  14  44  28  35  24  32  M5  10   4.17  140                                                                                                           Support Units  Lead Screws
                                                                                            267
                                                                                      5.67
                            16
                                                                                 12
                                                                           M6
                                                                      36
                                                                                      8.34
                                                                                            357
                                                                28
                                               48
                                          16
                            20
                                                     32
                                                          40
   P.115                    22      5     20   62    38   50    34    46   M8    16  10.51  670                                                                                                           P.115
                            25                                                       12.09  629
    Stop Plates /    Position Indicators  Ordering  Part Number (Type·d)                                                                                                                                  Position Indicators  Stop Plates /
          Example
                     C-MTSBHRC12
   P.119  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                                  P.119
                                             By
           on website  Type  C-MTSBHRC      Keyword  lead screw nut                 MISUMI
                     By
     Actuators                                                                        Economy series                                                                                                       Actuators
   P.131                                                                                                                                                                                                  P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    113                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   113   114   115   116   117   118   119   120   121   122   123