Page 116 - MISUMI SINGAPORE Economy Series
P. 116

1                   Lead Screw Nuts Flanged                                                                                                                                                            1


    Ball Screws /    Lead Screws / Actuators  New  Representative model: C-MTSFRC12  Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /
           Specs
                                                  Save Up to
                                                  vs Standard Type
                                                                 45%
                                                       13.14
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws                      E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

   P.59                                                                                                                                                                                                   P.59
    Support Units    for Ball Screw  Round Flanged  Cut Flange 2-Hole Type  Cut Flange 4-Hole Type  Square Flanged                                                                                        for Ball Screw  Support Units
                            C-MTSNRC
          C-MTSFRC
                                            C-MTSGRC
                                                              C-MTSCRC
                                            (Right-Hand Thread)
                                                              (Right-Hand Thread)
                            (Right-Hand Thread)
          (Right-Hand Thread)
   P.81                                       30°  30°                                                                                                                                                    P.81
                                                                W1               K
    Motor   Brackets                                                           D1             d  Dh8                                                                                                      Brackets  Motor
   P.91               P.C.D.        P.C.D.             P.C.D.              P.C.D.                                                                                                                         P.91
     Lead Screws               D                W                                   T  L1                                                                                                                  Lead Screws




   P.93                                                                                                                                                                                                   P.93
    Lead Screw   Nuts  Part Number      Nut   Nut                      Allowable    Weight (g)                                                                                                            Nuts  Lead Screw
                                                                                   Material:   Copper Alloy
                             Thread
                                                                                  Cut Flange
                                                                                           Square
                                                                         Thrust  Round
                                     P
                                        D
   P.111         Type        Nominal    Pitch    O.D. Length   D1  T  P.C.D.  K  W  W1  Dynamic   Flanged 2-Hole Type 4-Hole Type   Flanged                                                               P.111
                                            L1
                                                                         (kN)
                               d
    Lead Screws   Support Units  Round Flanged  ( 8)  1.5  15  20  30  5  22  4.3  22  -  1.25  120  33  67  -                                                                                            Support Units  Lead Screws
                                                                                        -
                                                                             41
                                                                 -
                               *
                                            24
                                                                             80
                              (10)
                                                        26
                                                                        2.17
                                        20
                                                                                  66
                                                36
           C-MTSFRC
                                     2
                                                                                  95
                                                                        3.33
                              (12)
                                                                                       96
           Cut Flange 2-Hole Type
                                                                                       86
                                                                                            91
                                                                                  85
   P.115   C-MTSNRC            14    3  22  30  44  6   31  5.4  24  33  4.18  110  169  172  169                                                                                                         P.115
           Cut Flange 4-Hole Type
                                                                             200
                                                                    38
                                                                30
                                                                        5.67
                                            35
                               16
                                        28
                                                        38
                                                51
           C-MTSGRC
                                                                        8.34
    Stop Plates /    Position Indicators  Square Flanged  20  4 5  32  40  56  7  42  6.6  34  42  10.51  260  219  220  224                                                                              Position Indicators  Stop Plates /
                                                                                            366
                                                                                       364
                                                                             410
                                                                                  357
                               22
                                                61
                                                        47
                                            50
           C-MTSCRC
                                        36
                                                                40
                                                                    47
                               25
                                                                       12.09
                                                                                       297
                                                                                  290
                                                                                            306
                                                                             350
   P.119  E *For Cut Flange 4-Hole Type, d=8 is not available.                                                                                                                                            P.119
          E Dimension d in ( ) is not applicable to square flanged type.
     Actuators  Ordering  Part Number (Type·d)                                                                                                                                                             Actuators
          Example
                     C-MTSFRC12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.131   on website  By                    By                                                                                                                                                           P.131
                    Type  C-MTSFRC          Keyword  lead screw nut                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    111                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   111   112   113   114   115   116   117   118   119   120   121