Page 120 - MISUMI SINGAPORE Economy Series
P. 120

1                   Lead Screw Support Units Fixed Side Square Type                                                                                                                                    1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MDWZ12      Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 68%
                                                       24.15
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 5 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Support   Fixed Side Unit   E  Shipping days may differ by Quantity.                                                                                                         Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     Fixed Side Unit
           Side Unit
   P.59   Not Provided  C-MDWZ       Including Stop Plates                                                                                                                                                P.59
                                     C-MDWZ-CP
    Support Units    for Ball Screw  Type  Fixed Side Body  Material  Surface Treatment                                                                                                                   for Ball Screw  Support Units
                     C-MDWZ-SET
                                     C-MDWZ-CP-SET
           Provided
                         Part Name
   P.81    C-MDWZ         Collar     S45C equivalent  Black Oxide                                                                                                                                         P.81
                    Bearing Nut (with Set Screw)  SUJ2 equivalent  -
                        Radial Bearing
    Motor   Brackets              A                                                                                                                                                                       Brackets  Motor
                                  F
                                            2- φ d Through                (L)    Q
   P.91                           C                     30 Degree Trapezoidal Screws                                                                                                                      P.91
     Lead Screws                               B                                      E                                                                                                                    Lead Screws




   P.93              h±0.04  H             J                           L/2                                                                                                                                P.93
    Lead Screw   Nuts  2-M6 Depth 12.0  20                                   L                                                                                                                            Nuts  Lead Screw




   P.111  E Support Units Fixed Side is equipped with preloaded 2 radial bearings.  A  B  C  F  h  J  H  L  (R)  d  E                                                                                     P.111
                    Part Number
                                         3Including
                                       support side unit
    Lead Screws   Support Units  C-MDWZ  10  (Can be purchased as a   52  43  25  38  25  30  15  22  4.8  6.6  6 8                                                                                       Support Units  Lead Screws
                           2Bearing I.D. Q
                1Type
                                8
                                            SET
                                                     70
                                                             36
                                                         48
                                                                                         9
                                                                                 24
                                                                     30
                                                                         29
                                                                             20
                                                                 52
             C-MDWZ-CP
                                15
                                                                                             12
   P.115  QContent of set       12          set)     80  54  41  60  32  31  22  27  5.8  11  10                                                                                                          P.115
    Stop Plates /    Position Indicators  Bearing inner   C-MDWZ-SET  C-MDWZ-CP                                                                                                                           Position Indicators  Stop Plates /
                                     C-MDWZ-CP-SET
             diameter Q
                              C-MDUZ8
                                                C-MDWZP8
   P.119        8        Including the support side  Including stop Plates                                                                                                                                P.119
                10            C-MDUZ10         C-MDWZP10
                12
                              C-MDUZ12
                                               C-MDWZP12
     Actuators  15            C-MDUZ15         C-MDWZP15                                                                                                                                                   Actuators
                                               - 3Including support side unit
                   Part Number (1Type · 2Bearing I.D. Q)
          Example
   P.131  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.131
                            C-MDWZ12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MDWZ            Keyword  lead screw nut                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    115                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   115   116   117   118   119   120   121   122   123   124   125