Page 124 - MISUMI SINGAPORE Economy Series
P. 124

1                   Lead Screw Stop Plates For Support Unit Square Type                                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MDWZP12     Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       13.34
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                             Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Body
                  S20C equivalent
   P.59   Clamp Lever  Aluminum Castings  Black Oxide         38.5                                                                                                                                        P.59
                               Baked Paint
    Support Units    for Ball Screw                                                                                                                                                                       for Ball Screw  Support Units
                                                              35

   P.81                             1.5  10             48              (1.5)    M6                                                                                                                       P.81

    Motor   Brackets  Lead Screws  Q                           24.5         R10  7  15                                                                                                                    Brackets  Motor

                                             E
                                                                           5       T
   P.91                                                                          H                                                                                                                        P.91
     Lead Screws                      R        φ 10.5Counterbored Depth 6.5  20  9                                                                                                                         Lead Screws
                                                        2- φ 6.5 Through
                                                                      33
   P.93   E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.                                                                                    P.93
    Lead Screw   Nuts  Type Part Number  T         H         R         E     Support Unit (sold separately)                                                                                               Nuts  Lead Screw
                                                                                  Recommended
                          Bearing I.D. Q
                                                                                  * Refer to P.115.
   P.111                      8         54.5       15        22        6           C-MDWZ8                                                                                                                P.111
    Lead Screws   Support Units  C-MDWZP  10  59.5  20       23        8           C-MDWZ10                                                                                                               Support Units  Lead Screws



   P.115                      12        61.5       22        25        10          C-MDWZ12                                                                                                               P.115
                              15
                                                                       12
                                                                                   C-MDWZ15
    Stop Plates /    Position Indicators  Ordering  Part Number (Type·Bearing I.D. Q)                                                                                                                     Position Indicators  Stop Plates /
   P.119  Example         C-MDWZP12                                                                                                                                                                       P.119
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
     Actuators      Type  C-MDWZP           Keyword  stop plate                     MISUMI                                                                                                                 Actuators
           on website
                                                                                      Economy series
   P.131                                                                                                                                                                                                  P.131







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    119                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   119   120   121   122   123   124   125   126   127   128   129