Page 127 - MISUMI SINGAPORE Economy Series
P. 127

1                      Lead Screw Stop Plates Top Handle Square Type                               1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MTTBB12     Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 73%
                                                  vs Standard Type
                                                       11.87
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Body
                  S20C equivalent
 P.59     Clamp Lever  Aluminum Castings  Black Oxide                                              P.59
                               Baked Paint
 Support Units    for Ball Screw        48      G                                                  for Ball Screw  Support Units


 P.81                           38.5                                                               P.81
                                  35
                                         φ 6.5      (24.5)
 Motor   Brackets                         M6            E                                          Brackets  Motor


 P.91                                      (1.5)        20  A     D +0.03  0       2-d             P.91
 Lead Screws                                      C B    6           16                             Lead Screws




 P.93     E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.  P.93
 Lead Screw   Nuts  Type Part Number      A         B        C         E         G        d        Nuts  Lead Screw

                           Hole Diameter D

 P.111                          8         33                           7                  5.5      P.111
 Lead Screws   Support Units  C-MTTBB  10  34       32       14        8        11                 Support Units  Lead Screws


                                                                       9
 P.115                         12         35        38       20        11       13        6.5      P.115
                               15
                                          37
 Stop Plates /    Position Indicators  Ordering  Part Number (Type · Hole Diameter D)              Position Indicators  Stop Plates /

 P.119    Example          C-MTTBB12                                                               P.119
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
 Actuators          Type  C-MTTBB           Keyword  stop plate                     MISUMI          Actuators
           on website
                                                                                      Economy series
 P.131                                                                                             P.131







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  122
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   122   123   124   125   126   127   128   129   130   131   132