Page 130 - MISUMI SINGAPORE Economy Series
P. 130

1                   Lead Screw Stop Plates Round Flanged With Bearing                                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-MTQDB12     Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       19.61
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                             Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Body
                  S20C equivalent
   P.59   Clamp Lever  Aluminum Castings  Black Oxide                                                                                                                                                     P.59
                               Baked Paint
    Support Units    for Ball Screw  38.5                                                                                                                                                                 for Ball Screw  Support Units
                                  35

   P.81                                                                                                                                                                                                   P.81
                                                       φ 0.05 A     T   Bearing
    Motor   Brackets      48              1.5  M5       d +0.03  0  5   Retaining ring                                                                                                                    Brackets  Motor


   P.91                                           P1  D                (Bearing   inner diameter)  d  H                                                                                                   P.91
     Lead Screws                   φ 5.6                               2                                                                                                                                   Lead Screws




   P.93                          (24.5)  F     4-d1               L     A                                                                                                                                 P.93
    Lead Screw   Nuts                    W                                                                                                                                                                Nuts  Lead Screw



                    Part Number
   P.111  E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.  T  d1  W  P1  F                                                                   P.111
                                                         H
                                                  D
                                           L
                Type
                            Bearing I.D. d
    Lead Screws   Support Units  10              30     48      5            32     33     23                                                                                                             Support Units  Lead Screws
   P.115      C-MTQDB           12        25     32     50            4.5    34     35     25                                                                                                             P.115
    Stop Plates /    Position Indicators  15  28  35    56      6     5.5    37     37     27                                                                                                             Position Indicators  Stop Plates /


   P.119                                                                                                                                                                                                  P.119
          Ordering  Part Number (Type · Bearing I.D. d)
     Actuators  How to search  C-MTQDB12                                                                                                                                                                   Actuators
          Example
                                             By
                     By
                                                                                    MISUMI
   P.131   on website  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                     P.131
                                                  stop plate
                          C-MTQDB
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    125                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   125   126   127   128   129   130   131   132   133   134   135