Page 133 - MISUMI SINGAPORE Economy Series
P. 133

1                      Position Indicator, Standard                                                1


 Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-DPNR3-CSE10  Shipping   Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                       18.70
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 5 days              Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Housing  Backboard  Sleeve  E  Shipping days may differ by Quantity.     Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                            Hexagon Socket
                                      Accessories
                                                              M4×0.7
 P.59     Material Color Material Material Surface Treatment Set Screw (Black) Cushion Sheet (Black) Dust-proof Casing (Black)    Set Screw  3.5  70°  5  Cushion Sheet  22  47  P.59
                     Q235
                       Black Oxide
          ABS Yellow Nylon
                                               (Nitrile Rubber)
                                      (Polyethylene Foam)
                                (Steel)
                    equivalent
 Support Units    for Ball Screw  1Type  2Spindle   Display Per   Max. Rotational   Mass  3Collar  Dust-proof Casing φ14F7  31.8  (2)  33.4  Operating ambient    for Ball Screw  Support Units
                                                                            φ6h9
                                                                 φ19.8
             Part Number
                                                                                       16.5
                             Speed
                                  (g)
                       Revolution
                             (rpm)
                                                                       25
                  Pitch
                             250
                        001.0
                   1
                                                                                      temperature: -10°C to 60°C
                                      Not
                                     CSE6
 P.81     E-DPNR   2 3  002.0  150  44  Provided(14)   E Recommended Tolerance of Mating Shaft: h7  P.81
                                          QIndicator Collar Detail
                        003.0
                             100
                                     CSE8
                                                           Material: Equivalent to S45C
                   4 5  004.0  75    CSE10         17      Surface Treatment Ferroferric   Example
                                     CSE12
                                                           Oxide Protective Film膜
                              60
                        005.0
 Motor   Brackets  Ordering  Please order after selecting part number 12 and Collar 3  C0.2  φ4.2  3.5  C1.0  Collar  d 6  Mass (g)  Brackets  Motor
                                                            CSE6
                                                                     16
                                             2-C0.2
                   Part Number (1Type · 2Spindle Pitch) - 3Collar
          Example
                                                            CSE8
                                                                                            3
                                                                                1 1
                       E-DPNR3               14h7       dF7  CSE10  10 8  14 9  1     2 2 2  3 3
 P.91                  E-DPNR3    - CSE10  膜               CSE12  12  5      1Indicator Collar   3Indicator Mounting Part O.D.  P.91
                                                                             2Position Indicators
 Lead Screws            Position Indicator, Standard Stainless Steel                                Lead Screws
 P.93      New                                   Representative model: E-DSNR3-10                  P.93
 Lead Screw   Nuts  Products                                                                       Nuts  Lead Screw
                                                                                     Shipping
                                                                                        from
 P.111                                                 15.50               SGD 8 days              P.111
 Lead Screws   Support Units                     Volume Discount                                   Support Units  Lead Screws
                                                                                       10~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
 P.115                                           E  Shipping days may differ by Quantity.  1~9  30%  P.115
 Stop Plates /    Position Indicators  Material Color Material Material Surface Treatment  Accessories  E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Position Indicators  Stop Plates /
                                                              Hexagon Socket
                      Sleeve
          Housing
                Backboard
                                                                              Cushion Sheet
                                                                           5
                                                                Set Screw
                                                                        70°
                                                                     3.5
                                                                M4×0.7
                                  Cushion Sheet (Black)  Dust-proof Casing (Black)
                    SUS304
                             Set Screw
 P.119    ABS Yellow Nylon  equivalent  Not Provided  (Stainless Steel) (Polyethylene Foam)  (Nitrile Rubber)  φ6h9  22  47  P.119
              Part Number  Display Per  rotational speed   Mass   3   φ19.8  d           16.5
                                  Maximum
 Actuators  1Type    Pitch  Revolution   (rpm)  Specified I.D.d  E Recommended Tolerance of Mating Shaft: h7 (2)  Operating ambient temperature:    Actuators
                    2Spindle
                                          (g)
                                                                         25
                                                            Dust-proof Casing
                                                                                    33.4
                                                                        31.8
                      1
                            001.0
                                   250
                                               6
                                                                               -10°C to 60°C
                                               8
            E-DSNR    2 3   002.0  150   44    10    Ordering  Please order after selecting part number 12 and Collar 3
                            003.0
                                   100
 P.131                4     004.0   75         12    Example  Part Number (1Type · 2Spindle Pitch)  -  3d  P.131
                                               14
                      5     005.0   60                                 E-DSNR3           -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-DSNR            Keyword  position indicator             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  128
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   128   129   130   131   132   133   134   135   136   137   138