Page 134 - MISUMI SINGAPORE Economy Series
P. 134

1                   Position Indicator, Front                                                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-DPMR3-CSE10  Shipping                                                                                                     Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       18.70
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 5 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Housing  Backboard  Sleeve  E  Shipping days may differ by Quantity.  5  Cushion Sheet                                                                                       Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                             Hexagon Socket
                                      Accessories
                                                               M4×0.7
   P.59   Material Color Material Material Surface Treatment  (Black) (Steel)  (Polyethylene Foam)  (Nitrile Rubber)   Set Screw  3.5  70°  φ6h9  22  47                                                  P.59
                                      Cushion Sheet (Black) Dust-proof Casing (Black)
                     Q235
                               Set Screw
          ABS Yellow Nylon
                       Black Oxide
                    equivalent
    Support Units    for Ball Screw  1Type  2Spindle  Display Per   Max. Rotational   Mass  3Collar  E Recommended Tolerance of Mating Shaft: h7 φ19.8  φ14F7  31.8  (2)  33.4  Operating ambient temperature:   for Ball Screw  Support Units
             Part Number
                                                                                         16.5
                             Speed
                                  (g)
                                                                        25
                       Revolution
                                                           Dust-proof Casing
                             (rpm)
                  Pitch
                                                                                        -10°C to 60°C
                        001.0
                             250
                   1
                                      Not
                                      CSE6
   P.81   E-DPMR   2 3  002.0  150  44  Provided(14)   QIndicator Collar Detail  Material: Equivalent to S45C   Example                                                                                   P.81
                        003.0
                             100
                                      CSE8
                   4 5  004.0  75    CSE10   C0.2  17  3.5  Surface Treatment Ferroferric
                                                           Oxide Protective Film膜
                                     CSE12
                              60
                        005.0
    Motor   Brackets  Ordering  Please order after selecting part number 12 and Collar 3  2-C0.2  φ4.2  C1.0  Collar  d 6 8  Mass (g)                                                                     Brackets  Motor
                                                                     16
                                                            CSE6
                   Part Number (1Type · 2Spindle Pitch) -
                                                                     14
                                                            CSE8
          Example
                                                                                            3
                                                                               1 1
                       E-DPMR3      3Collar  14h7       dF7  CSE10  10  9      1      2 2 2  3 3
   P.91                E-DPMR3    - CSE10  膜               CSE12  12  5      1Indicator Collar   3Indicator Mounting Part O.D.                                                                            P.91
                                                                             2Position Indicators
     Lead Screws        Position Indicator, Front Stainless Steel                                                                                                                                          Lead Screws
   P.93    New                                   Representative model: E-DSMR3-10                                                                                                                         P.93
    Lead Screw   Nuts  Products                                                                                                                                                                           Nuts  Lead Screw
                                                                                     Shipping
                                                                                        from
   P.111                                               15.50               SGD 8 days                                                                                                                     P.111
    Lead Screws   Support Units                  Volume Discount                                                                                                                                          Support Units  Lead Screws
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                                     Unit Price
   P.115                                         E  Shipping days may differ by Quantity.  1~9  30%                                                                                                       P.115
    Stop Plates /    Position Indicators  Material Color Material Material Surface Treatment  Accessories  E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Position Indicators  Stop Plates /
                                                             Hexagon Socket
                      Sleeve
          Housing Backboard
                                                                             Cushion Sheet
                                                                           5
                                                                Set Screw
                                                                    3.5
                                                                        70°
                                  Cushion Sheet (Black) Dust-proof Casing (Black)
                    SUS304
                             Set Screw
   P.119  ABS Yellow Nylon  equivalent Not Provided (Stainless Steel) (Polyethylene Foam)  (Nitrile Rubber)  M4×0.7  φ6h9  22  47                                                                         P.119
              Part Number  Display Per  rotational speed   Mass   3   φ19.8  d           16.5
                                  Maximum
     Actuators  1Type  Pitch  Revolution   (rpm)  Specified I.D.d  E Recommended Tolerance of Mating Shaft: h7 (2)  33.4  Operating ambient temperature:                                                   Actuators
                    2Spindle
                                          (g)
                                                                        25
                                                            Dust-proof Casing
                                                                       31.8
                                   250
                      1
                            001.0
                                                                                         -10°C to 60°C
                                               6
                                               8
            E-DSMR    2 3   002.0  150   44    10    Ordering  Please order after selecting part number 12 and Collar 3
                                   100
                            003.0
   P.131              4     004.0   75         12    Example  Part Number (1Type · 2Spindle Pitch)  -  3d                                                                                                 P.131
                                               14
                      5     005.0   60                                 E-DSMR3           -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-DSMR            Keyword  position indicator             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    129                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   129   130   131   132   133   134   135   136   137   138   139