Page 135 - MISUMI SINGAPORE Economy Series
P. 135

1                      Position Indicator, Vertical                                                1


 Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-DPTR3-CSE10  Shipping   Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       18.70
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 5 days              Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Housing  Backboard  Sleeve  E  Shipping days may differ by Quantity.  φ19.8  Dust-proof   Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                         Hexagon Socket Set Screw M4×0.7
                                      Accessories
                                      Cushion Sheet (Black) Dust-proof Casing (Black)
                     Q235
                               Set Screw
 P.59     Material Color Material Material Surface Treatment  (Black) (Steel) (Polyethylene Foam)  (Nitrile Rubber)  70°  3.5  φ14F7  Casing  33.4  P.59
          ABS Yellow Nylon
                       Black Oxide
                    equivalent
                                                                                31.8
 Support Units    for Ball Screw  Operating ambient temperature:   1Type  2Spindle   Display Per   Max. Rotational   Mass  3Collar  E Recommended Tolerance of Mating Shaft: h7  5  φ6h9  22  16.5  Cushion Sheet  Operating ambient   for Ball Screw  Support Units
                                                                              25
             Part Number
                             Speed
                                                                                (2)
                                  (g)
                       Revolution
                             (rpm)
                  Pitch
                                                                         47
                                                                                      temperature:
                        001.0
                   1
                             250
  -10°C to 60°C
                                      Not
                                      CSE6
 P.81      E-DPTR  2 3  002.0  150  44  Provided(14)   QIndicator Collar Detail  Material: Equivalent to S45C   -10°C to 60°C  P.81
                             100
                        003.0
                                      CSE8
                   4 5  004.0  75    CSE10   C0.2  17  3.5  Surface Treatment Ferroferric   Example
                                                           Oxide Protective Film膜
                                     CSE12
                              60
                        005.0
 Motor   Brackets  Ordering  Please order after selecting part number 12 and Collar 3  14h7  2-C0.2  φ4.2  C1.0  Collar  d 6  Mass (g)  Brackets  Motor
                                                                     16
                                                            CSE6
                                                        dF7
                   Part Number (1Type · 2Spindle Pitch)
          Example
                                                            CSE8
                                                                                            3
                                                                               1 1
                       E-DPTR3    - 3Collar                CSE10  10 8  14 9   1      2 2 2  3 3
 P.91                  E-DPTR3    - CSE10  膜               CSE12  12  5     1Indicator Collar   3Indicator Mounting Part O.D.  P.91
                                                                            2Position Indicators
 Lead Screws            Position Indicator, Vertical Stainless Steel                                Lead Screws
 P.93      New                                   Representative model: E-DSTR3-10                  P.93
 Lead Screw   Nuts  Products                                                                       Nuts  Lead Screw
                                                                                     Shipping
                                                                                        from
 P.111                                                 15.50               SGD 8 days              P.111
 Lead Screws   Support Units                     Volume Discount                                   Support Units  Lead Screws
                                                      Quantity
                                                                                       10~
                                                                     Unit Price
                                                      Discount
 P.115                                           E  Shipping days may differ by Quantity.  1~9  30%  P.115
 Stop Plates /    Position Indicators  Material Color Material Material Surface Treatment  Accessories  E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Position Indicators  Stop Plates /
                                                                             Dust-proof
                                                         Hexagon Socket Set Screw M4×0.7
          Housing Backboard
                      Sleeve
                                                                         φ19.8
                                                                             Casing
                                                                                    33.4
                                                                          d
                             Set Screw
                    SUS304
                                  Cushion Sheet (Black) Dust-proof Casing (Black)
 P.119    ABS Yellow Nylon  equivalent Not Provided (Stainless Steel) (Polyethylene Foam)  (Nitrile Rubber)  70°  3.5  31.8  P.119
              Part Number  Display Per  Max. Rotational   Mass  3  5  φ6h9    25
                                   Speed
 Actuators  1Type    Pitch  Revolution  (rpm)  Specified I.D. d  E Recommended Tolerance of Mating Shaft: h7  Cushion Sheet  Operating ambient   Actuators
                    2Spindle
                                         (g)
                                                                               (2)
                                                                          16.5
                                                                        22
                                                                         47
                      1
                            001.0
                                   250
                                                                                      temperature:
                                               6
                                                                                      -10°C to 60°C
                                               8
 Please order after selecting part number 12 and Collar 3  E-DSTR  2 3  002.0  150  44  10  Ordering  Please order after selecting part number 12 and Collar 3
                            003.0
                                   100
 P.131                4     004.0   75         12    Example  Part Number (1Type · 2Spindle Pitch)  -  3d  P.131
                                               14
                      5     005.0   60                                 E-DSTR3           -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-DSTR            Keyword  position indicator             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  130
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   130   131   132   133   134   135   136   137   138   139   140