Page 136 - MISUMI SINGAPORE Economy Series
P. 136

1      Economy series     Product Overview                                                                  Product Overview                                                       Economy series      1
                                                                                                                                                                                             Actuators
           Actuators
    Ball Screws /    Lead Screws / Actuators                                    vs Standard Type                QLoad Specification                                                                       Lead Screws / Actuators  Ball Screws /



            Economy series Actuators
                                                                                 Saving
                                                                                    up to
    Rolled Ball   Screws  Simplified Structure, High Rigidity and                71 %                                   MR                        MP                                 MY                   Screws  Rolled Ball



   P.37     Full Range of Strokes                                                                                                                                                                         P.37
             High Rigidity
    Precision Ball   Screws  Full Range of Accessories                                                                                                                                                    Screws  Precision Ball



   P.59      Simple Design and Installation                                                                                                                                                               P.59
    Support Units    for Ball Screw                                                                                                 Ball screw part                        Guide part                     for Ball Screw  Support Units


                                                                                                                                                                             Allowable Static Torque
                                                                                                                                                      Basic
                                                                                                                                                Basic
                                                                                                                                          Basic
                                                                                                                                                             Static
                                                                                                                                                Static
                                                                                                                                                                      Pitch
                                                                                                                                                                                   Yaw
                                                                                                                                                                                               Roll
                                                                                                                   Actuators
   P.81                                                                                                          Economy series  Nominal   Lead  Dynamic   Load   Dynamic  Basic   MP(N·m)  MY(N·m)  MR(N·m)  P.81
                                                                                                                              O.D.
                                                                                                                                                       Load
                                                                                                                                                             Load
                                                                                                                                           Load
                                                                                                                  Series/Grade
          QStructure and Features                                                                                             (mm)  (mm)  Rating  Rating  Rating  Rating  Block   Block   Block   Block   Block   Block
                                                                                                                                                       (N)
                                                                                                                                           (N)
                                                                                                                                                             (N)
                                                                                                                                                 (N)
    Motor   Brackets  · The universal block is used for both with cover type and without cover type, which simplifies the product                                  1 pcs  2 pcs  1 pcs  2 pcs  1 pcs  2 pcs  Brackets  Motor
          structure. With 2 rows of single circular grooves, it can be used under any direction.                 4001  Normal  8     1     676  1284   3920  6468   33    182   33    182    81   162
   P.91                                      Motor Accessory                                                     4006  Normal  8 8   6 2  1157  2059                                                      P.91
                                                                                                                 5002
                                                                                                                       Normal
                                                                                                                                          1813
                                                                                                                                                2910
     Lead Screws  QStructure                 The servo and stepper   QFeature  Reverse Load                      5010  Normal  12    10   3377  1239   8007  12916  116   545   116   545   222   444      Lead Screws
                                                                                                                               8
                                                                                                                                           832
                                             motors of various
                                                                      Radial Load
                                             manufacturers are
                    Cover
                                                                                                                                                5625
                                                                                                                       Normal
                                                                                                                                     5
                                                                                                                 6005
                               Contact Ball Bearings
                                                                                                                                                3234
   P.93                        Built-in Angular   applicable.    Horizontal Load  FV  FV  Horizontal Load        6010  Normal  12    10   2107  11387  13230  21462  152  760   152   760   419   838     P.93
                                                                                      FH
                                                                    FH
                                 Adapter Plate
    Lead Screw   Nuts  Block                                                                                     8620  Normal  15    20   4175  6889  31458  50764  622  3050   622   3050  1507  3014    Nuts  Lead Screw
                                                                                                                               15
                                                                                                                                     10
                                                                                                                                          6429
                                                                                                                 8610
                                                                                                                       Normal
              guide mechanism are of
   P.111      The ball screw nut and linear   Ball Screw  Slide rail  The basic rated load in   Arch groove     QAccuracy Grade                      Unit: mm  QExample Diagram of Sensor Installation    P.111
              integral structure.
    Lead Screws   Support Units  Oil Nozzle                    the 4 directions of radial,   45°                 Actuator   Rail length  Repeatability parallelism  starting torque  QStandard            Support Units  Lead Screws
                                                                                                                                                  Maximum
                                                                                                                                           Travel
                                                                                                                                  Positioning
                                                                                                                  Series
                                                               counter-radial and
                                                                                                                                                   (N·cm)
                                                               transverse is the same.
                                                                                                                           150
   P.115  QExample of Use                                                                                          40      100     ±0.01   0.01     0.8                                                   P.115
                                                                                                                           200
    Stop Plates /    Position Indicators  · Recommended for transferring and positioning applications requiring long stroke and high rigidity.  50  150  ±0.01  0.01  2                    Sending Block  Position Indicators  Stop Plates /
                                                                                                                           200
                                                                                                                           300
   P.119         Usage example of product marking       Usage example of horizontal workpiece transfer                     250                                                          NPN Type Photo Microsensors  P.119
                                                                                                                           150                                                      Sensor Slide Rail
                                                                        Workpiece unloading
                                    86 Series
     Actuators                          60 Series                            86 Series Workpiece placement         60      200     ±0.01   0.01      7                                                     Actuators
                                                                                                                           300
   P.131                                                                                                                   400                                 QWith Cover                                P.131
                                                                                                                           500
                                                                                                                           600
                                                                                                                           340
                                                                        50 Series
                                                                                                                           440
                                                                                                                           540                                                             Sending Block
                                                                                                                   86              ±0.01   0.01      10
                                                                                                                           640                                                          NPN Type Photo Microsensors
                                                                                                                           740                                                      Sensor Slide Rail
          · 2 economy series actuators are used in combination to realize the   · Used for horizontal long stroke movement of heavy metal workpieces.  940
           replacement of workpieces with different heights.  · It has the lifting function in the Z direction, and the workpiece is
          · Longer strokes can also support a wide range of conveyors.  usually put and unloaded at the same height.  * There is a difference in precision compared to the standard product, and at the same time the price drops significantly by 52%.
    131
   131   132   133   134   135   136   137   138   139   140   141