Page 140 - MISUMI SINGAPORE Economy Series
P. 140

1                   Actuators KS50 Standard / KSC50 With Cover                                                                                                                                         1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KSC5002-B1-150-F0  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 54%
                                                  vs Standard Type
                                                     311.29
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Screw   Block       E  Shipping days may differ by Quantity.  Cover                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                    Base
                                                                   Motor Accessory
                 outer
                       lead
           grade
   P.59   Accuracy   diameter  Screw   Material Surface Treatment Material Hardness Surface Treatment Material Surface Treatment Material Surface Treatment                                               P.59
                       2
                                                 58~62
                                                                         Black
                                                                Aluminum
                                                                                Aluminum
                                                                                         Black
                  8
                                            SC55
                                                        Black Oxide
                            20Cr
                                   Carburized
           Normal
    Support Units    for Ball Screw  Standard Type                                                                                                                                                        for Ball Screw  Support Units
                                                                                 Alloy
                       10
                                                                         Anodized
                                                  HRC
                                                                  Alloy
                                                                                         Anodized
          C-KS50
                                                                           2×n-φ4.5 Through
                        2×2-M2.5 Depth 4
   P.81          35  2×2-M3 Depth 8        4-M4 Depth 6                    φ8 Counterbored Depth 4                                                                                                        P.81
                                                                           2×n-φ4.5 Through
                        2×2-M2.5 Depth 4
                                           4-M4 Depth 6
                 25  2×2-M3 Depth 8                                        φ8 Counterbored Depth 4
                 35
    Motor   Brackets  26  25  24  24                                                 49.4  49.4                                                                                                           Brackets  Motor
             26  12.5   16  18    5     2-M2.5 Depth 6                       5
   P.91          12.5  2.7  2.7  16  18  5  2-M2.5 Depth 6  4L2          G  5.7                                                                                                                           P.91
                 25
                                                                             5
                                                      K
                 50
                                                                            5.7
     Lead Screws  SECTION A-A                        4L2  L1             G     60                                                                                                                          Lead Screws
                 25
                                                      K
                 50
              SECTION A-A
                                                         L1
                                                                               34
                                                                               34
   P.93      4-M3 Depth 8      10                A   15    5.2             14  17 60    φ24 +0.03  φ24 +0.03  0  0                                                                                        P.93
                                                                              8
               P.C.D.33
                                                                              17
             4-M3 Depth 8
                               10
                                                     15
                                                                              8
    Lead Screw   Nuts  38.5  38.5  0.5  0.5  45°  45°  45°  36  36  12 2  2  A  A  5.2  80  G  VIEW B                                                                                                     Nuts  Lead Screw
                                                                           14
               P.C.D.33
                                                                                           VIEW B
   P.111          VIEW B  45°  12  0.5  0.5         (n-1)×80  A  80      G           φ5h7  φ5h7                                                                                                           P.111
                                                    (n-1)×80
                  VIEW B
    Lead Screws   Support Units  Cover Type  62  2×2-M2.5 Depth 4  74  4-M4 Depth 8  2×n-φ4.5 Through                                                                                                     Support Units  Lead Screws
                                                     47
          C-KSC50
                                                     74
                                                     30
                                                             4-M4 Depth 8
                                                                           φ8 Counterbored Depth 4
                                                     47
                   55
                                    2×2-M2.5 Depth 4
                                                                           2×n-φ4.5 Through
                   62
                   55
                   47
   P.115     40    47                                30                    φ8 Counterbored Depth 4                                                                                                        P.115
    Stop Plates /    Position Indicators  40  23  23  25  12.5  2.7  12  12  16  16  18  18  8 8 K  2-φ4 0  Depth 5  5.7                                                                                  Position Indicators  Stop Plates /
                                                            +0.05
                   50
                                                            +0.05
                                                                        G
                   25
                     12.5
                                                                        5.7
                   50
                                                      K
   P.119         SECTION A-A 2.7                    4L2  2-φ4 0  Depth 5  G                                                                                                                               P.119
                 SECTION A-A
                                                         L1
                                                    4L2
                                                         L1
     Actuators  4-M3 Depth 8    10               A      2×2-M3 Depth 6     14  17 8 60  φ24 +0.03  0                                                                                                       Actuators
                                                                               34
                                                                              60
                                                                               34
                                                           6.5
                P.C.D.33
                                                                             17
                                                        2×2-M3 Depth 6
                P.C.D.33
   P.131     4-M3 Depth 8  45°  10               A         6.5             14  8       φ24 +0.03  0                                                                                                       P.131
              38.5           38.5                                                          VIEW B
              0.5 38.5  VIEW B  45° 45°  45°  0.5 38.5          80  A   G            φ5h7  VIEW B
              0.5  VIEW B     0.5                   (n-1)×80    80  A   G            φ5h7
                                                    (n-1)×80
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KSC50           Keyword  actuator                         Economy series
    135
   135   136   137   138   139   140   141   142   143   144   145