Page 139 - MISUMI SINGAPORE Economy Series
P. 139

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Lead  Block  Base Length L2  Motor Bracket   Sensors  Length L1  Block Qty.   Block Qty.    (mm)  n Block Qty.  Block Qty.   Lead Screws / Actuators  Ball Screws /
             Part Number
                                                                                      Weight (kg)
                                                               Maximum Stroke
                           3
                                                     6
                                                           Total
                                  4
                                           5
                                                                             G
                     2
                                                           (mm)
                                                    Qty.
                                       and Attachments
                          Qty.
                                 (mm)
                                                                1 pcs
                                                                                           2 pcs
                                                                       2 pcs
                                                                                     1 pcs
                                                  Leave Blank
          C-KS40
                                                    (None)
                                        Motor Bracket
                                                  W1(1 pcs.)
                                           F0
          (Standard       B1     100   Bracket and Attachment W2(2 pcs.)   159  36  -  20  2  0.48  -
 Rolled Ball   Screws  01  (1 pcs.)   150  F1     W3(3 pcs.)  209  86  34    15  3   0.6   0.67    Screws  Rolled Ball
          Type)
                                           F2
                     06
                          B2
                                                  Leave Blank
                                           F3
                         (2 pcs.)
                                                    (None)
          (Cover Type)
                                           H0
                                                  CW2(2 pcs.)
 P.37     C-KSC40                200   Without Motor Bracket  CW1(1 pcs.)   259  136  84  40  0.72  0.72  P.37
                                                  CW3(3 pcs.)
 Precision Ball   Screws  E Double block type is only applicable to base lengths 150 and 200.      Screws  Precision Ball
          E3-sensor type is only applicable to base lengths 150 and 200. (Except for C-KSC4001-B1-100-H0-CW3)
          EFor detailed dimensions, please refer to the website.
                   Part Number (1Type · 2Lead) - 3Block Qty. - 4Base Length - 5Motor Bracket and Attachments - 6Sensor Qty.
          Example
 P.59     Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.  P.59
                                                                          F1
                                                               -
                        C-KSC4001
                                                       100
                                           B1
                                                  -
                                      -
          Motor Bracket F0
 Support Units    for Ball Screw  Dimensional Drawing of Motor Brackets and Attachments            for Ball Screw  Support Units
                 49
          Motor Bracket F0
             12
                 25
          Motor Bracket F0
                 49
                19
                                      4-M3 Depth 6
                              P.C.D.29
                 25
             12 19
                 25
 P.81        12  49  8     φ 20 +0.03  0  P.C.D.29  4-M3 Depth 6                                   P.81
                19 8    φ 5h75h7 φ 5h7  φ 20 +0.03+0.03  φ  0  0 20  30  P.C.D.29  4-M3 Depth 6 30°
 Motor   Brackets  8    φ     30  13  13  0.5  0.5  30°  30° 30°                                   Brackets  Motor
                                13 30  0.5   30° 30°
 P.91     Motor Bracket and Attachment F1 4-M4 Through  Motor Bracket and Attachment F3            P.91
 Lead Screws  Motor Bracket and Attachment F1 4-M4 Through  P.C.D.46  Motor Bracket and Attachment F3  31  4- φ 3.5 Through  φ 6  Lead Screws
                                                          49
                                                                 7.5
                        8.5
                49
                                                                   2.5
          Motor Bracket and Attachment F1 4-M4 Through
                                                    Motor Bracket and Attachment F3
                          3

                                                                                     Counterbored Depth 3.5
                                                          49
                                                                 7.5
                                         P.C.D.46
                                                                               31
                49
                        8.5
                                                                                     4- φ 3.5 Through  φ 6
                                           45°
                                                                                     Counterbored Depth 3.5
                                                                                     4- φ 3.5 Through  φ 6
                                                                   2.5
 P.93           49      8.5 20  φ  3 3   30 +0.05    0  φ  0  40  40  P.C.D.46  49  7.5 φ 20  2.5 φ 22 +0.05+0.05 22 +0.05  0  0 φ  42  42  31  31  31  4-M3 Through  P.93
                                                                                     Counterbored Depth 3.5
                                                                                    4-M3 Through
                                           45° 45°
                                          45°
 Lead Screw   Nuts       φ 20 φ 20  φ 30 +0.05+0.05  φ  0 30  40  45° 45°  φ 20 φ 20  φ  022  42  31  4-M3 Through  Nuts  Lead Screw
 P.111    Motor Bracket and Attachment F2 4-M3 Through  P.C.D.45  Without Motor Bracket H0  4-M3 Depth 8  P.111
                                                                               39.6
                                                           17
                                                       14
          Motor Bracket and Attachment F2
                                                    Without Motor Bracket H0
                49
                        8.5
                                                       12
 Lead Screws   Support Units  Motor Bracket and Attachment F24-M3 Through  P.C.D.45  Without Motor Bracket H0  27  18  4-M3 Depth 8 R2.5  Support Units  Lead Screws
                           3.2
                                                       14
                                                           178
                                                                               39.6
                                                                 φ 16
                        8.5
                49
                                                       12
                           3.2
                                                       14
                                                           17
                                                                               39.6
                               4-M3 Through
                                           45°
                           φ 30 +0.05
                                                             8
                        8.5
                49
                                                       12
                                         P.C.D.45
                                                                              4-M3 Depth 8
                         φ 20
                           3.2 38
                            0
                                                                                     R2.5
                                                                                       12.5
 P.115                   φ 20 φ 20  φ 30 +0.05+0.05  φ  0  0 30  38  38  45° 45° 45°  45° 45°  8  φ 5H7  φ 16 φ 16  27  27  18  18  27.6  6  R2.5  P.115
                                                                               18
                                                                                       12.5 12.5
 Stop Plates /    Position Indicators  Sensor Drawing  Standard Type  φ 5H75H7  φ  Cover Type  27.6  6 6  Position Indicators  Stop Plates /
                                                                               18
                                                                               18
                                                                               27.6
 P.119                             b     b              e      e                                   P.119
                                    a     a
 Actuators                 c     c                 f      f                                         Actuators
 P.131                   d      d                                                                  P.131
            Dimension       a           b           c           d            e           f
             40 Series    42.25        55.3         1.5         11.3        15          12.75
          Note: The applicable sensor is L-Shape Photo Microsensors with NPN Type “C-MSX671N-2M”. For detail please refer to P.903.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  134
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   134   135   136   137   138   139   140   141   142   143   144