Page 137 - MISUMI SINGAPORE Economy Series
P. 137

1  Economy series   Product Overview  Product Overview                        Economy series       1
                                                                                      Actuators
 Actuators
 Ball Screws /    Lead Screws / Actuators  vs Standard Type  QLoad Specification                   Lead Screws / Actuators  Ball Screws /



 Economy series Actuators
 Saving
 up to
 Rolled Ball   Screws  Simplified Structure, High Rigidity and   71 %  MR  MP  MY                  Screws  Rolled Ball



 P.37  Full Range of Strokes                                                                       P.37
 High Rigidity
 Precision Ball   Screws  Full Range of Accessories                                                Screws  Precision Ball



 P.59  Simple Design and Installation                                                              P.59
 Support Units    for Ball Screw  Ball screw part                  Guide part                      for Ball Screw  Support Units


                                                                      Allowable Static Torque
                                               Basic
                                   Basic
                                                     Static
                                         Static
                                                                            Yaw
                                                               Pitch
                                                                                        Roll
            Actuators
 P.81     Economy series  Nominal   Lead  Dynamic  Basic   Dynamic  Basic   MP(N·m)  MY(N·m)  MR(N·m)  P.81
                                    Load
                                          Load
                                                      Load
                                                Load
                       O.D.
           Series/Grade
 QStructure and Features  (mm)  (mm)  Rating  Rating  Rating  Rating  Block   Block   Block   Block   Block   Block
                                                      (N)
                                    (N)
                                          (N)
                                                (N)
 Motor   Brackets  · The universal block is used for both with cover type and without cover type, which simplifies the product   1 pcs  2 pcs  1 pcs  2 pcs  1 pcs  2 pcs  Brackets  Motor
 structure. With 2 rows of single circular grooves, it can be used under any direction.  4001  Normal  8  1  676  1284  3920  6468  33  182  33  182  81  162
 P.91  Motor Accessory  4006  Normal  8 8  6 2  1157  2059                                         P.91
                                   1813
                                         2910
                Normal
          5002
 Lead Screws  QStructure  The servo and stepper   QFeature  Reverse Load  5010  Normal  12  10  3377  1239  8007  12916  116  545  116  545  222  444  Lead Screws
                                   832
                        8
 motors of various
 Radial Load
 Cover
 manufacturers are
                                         5625
                Normal
                              5
          6005
                                         3234
 Contact Ball Bearings
 P.93  Built-in Angular   applicable.  Horizontal Load  FV  FV  Horizontal Load  6010  Normal  12  10  2107  11387  13230  21462  152  760  152  760  419  838  P.93
 FH
 FH
 Adapter Plate
                                   6429
                       15
                              10
 Lead Screw   Nuts  Block  8620  Normal  15  20  4175  6889  31458  50764  622  3050  622  3050  1507  3014  Nuts  Lead Screw
                Normal
          8610
 guide mechanism are of
 P.111  The ball screw nut and linear   Ball Screw  Slide rail  The basic rated load in   Arch groove  QAccuracy Grade  Unit: mm  QExample Diagram of Sensor Installation  P.111
 integral structure.
 Lead Screws   Support Units  Oil Nozzle  the 4 directions of radial,   45°  Actuator   Rail length  Repeatability parallelism  starting torque  QStandard  Support Units  Lead Screws
                                           Maximum
                          Positioning
                                   Travel
 counter-radial and
           Series
                                            (N·cm)
 transverse is the same.
                    150
 P.115  QExample of Use  40  100  ±0.01  0.01  0.8                                                 P.115
                    200
 Stop Plates /    Position Indicators  · Recommended for transferring and positioning applications requiring long stroke and high rigidity.  50  150  ±0.01  0.01  2  Sending Block  Position Indicators  Stop Plates /
                    200
                    300
 P.119  Usage example of product marking  Usage example of horizontal workpiece transfer  250  NPN Type Photo Microsensors  P.119
                    150                                                     Sensor Slide Rail
 Workpiece unloading
 86 Series
 Actuators  60 Series  86 Series Workpiece placement  60  200  ±0.01  0.01  7                       Actuators
                    300
 P.131              400                                 QWith Cover                                P.131
                    500
                    600
                    340
 50 Series
                    440
                    540                                                             Sending Block
            86              ±0.01   0.01     10
                    640                                                          NPN Type Photo Microsensors
                    740                                                     Sensor Slide Rail
 · 2 economy series actuators are used in combination to realize the   · Used for horizontal long stroke movement of heavy metal workpieces.  940
 replacement of workpieces with different heights.  · It has the lifting function in the Z direction, and the workpiece is
 · Longer strokes can also support a wide range of conveyors.  usually put and unloaded at the same height.  * There is a difference in precision compared to the standard product, and at the same time the price drops significantly by 52%.
                                                                                                  132
   132   133   134   135   136   137   138   139   140   141   142