Page 132 - MISUMI SINGAPORE Economy Series
P. 132

1                   Lead Screw Stop Plates With Bearing For Compact Position Indicators                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-DPNKB12     Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       19.59
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 5 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                             Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Body
                  Aluminum Alloy
   P.59   Clamp Lever Aluminum Castings  Black Oxide                                                                                                                                                      P.59
                              Baked Paint
    Support Units    for Ball Screw                     33                                                                                                                                                for Ball Screw  Support Units


   P.81                     2-M4 Hexagon socket bolt applicable  21  φ 6.2                                                                                                                                P.81

    Motor   Brackets         30.5                22             23.5         48                                                                                                                           Brackets  Motor


   P.91                      16.5  D1        dE7  16.5                      10                                                                                                                            P.91
     Lead Screws              2.35     10.5     M4                 35                                                                                                                                      Lead Screws




   P.93                              L                             38.5                                                                                                                                   P.93
    Lead Screw   Nuts  E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.                                                                       Nuts  Lead Screw

                      Part Number
                                                    L
   P.111        Type           Bearing I.D. d       23               D1             Mass (g)                                                                                                              P.111
    Lead Screws   Support Units  C-DPNKB  10                         26               133                                                                                                                 Support Units  Lead Screws
                                   8
                                                                     22
                                                                                      130
   P.115                          12                24               28               132                                                                                                                 P.115

    Stop Plates /    Position Indicators  Ordering                                                                                                                                                        Position Indicators  Stop Plates /


                          C-DPNKB12
   P.119  Example  Part Number (Type · Bearing I.D. d)                                                                                                                                                    P.119
     Actuators  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                              Actuators
           on website
                                             By
                     By
                                                                                    MISUMI
                          C-DPNKB
                                                  stop plate
                                                                                      Economy series
   P.131                                                                                                                                                                                                  P.131



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    127                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   127   128   129   130   131   132   133   134   135   136   137