Page 131 - MISUMI SINGAPORE Economy Series
P. 131

1                      Lead Screw Stop Plates For Compact Position Indicators                      1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-DPNK12      Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                       12.31
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Part Name  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Body
                   Aluminum Alloy
 P.59     Clamp Lever  Aluminum Castings  Black Oxide                                              P.59
                               Baked Paint
 Support Units    for Ball Screw                                                                   for Ball Screw  Support Units

                                                 φ 6.2
                                          21
 P.81                                     33    M4 Hexagon         15                              P.81
                                                socket bolt applicable
 Motor   Brackets                                                                                  Brackets  Motor

                                 47  22            23.5     48
 P.91                                                   10                                         P.91
 Lead Screws                       16.5  DE7        35                 7.5                          Lead Screws




 P.93                                    M4        38.5                                            P.93
 Lead Screw   Nuts                                                                                 Nuts  Lead Screw



                                  Part Number
 P.111    E Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.  Mass (g)  P.111
                                               Hole Diameter D
                      Type
 Lead Screws   Support Units                        8                            86                Support Units  Lead Screws

 P.115               C-DPNK                         10                           85                P.115

 Stop Plates /    Position Indicators               12                           83                Position Indicators  Stop Plates /
                                                    14
                                                                                 81
 P.119                                                                                             P.119
          Ordering  Part Number (Type · Hole Diameter D)
 Actuators  How to search    C-DPNK12                                                               Actuators
          Example
                                             By
                     By
                                                                                    MISUMI
 P.131     on website  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.131
                          C-DPNK
                                                  stop plate
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  126
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   126   127   128   129   130   131   132   133   134   135   136