Page 138 - MISUMI SINGAPORE Economy Series
P. 138

1                   Actuators KS40 Standard / KSC40 With Cover                                                                                                                                         1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KS4001-B1-100-F1-W2  Shipping                                                                                                    Lead Screws / Actuators  Ball Screws /




                                                     375.15
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball


                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Screw   Block       E  Shipping days may differ by Quantity.  Cover                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                    Base
                                                                   Motor Accessory
                 outer
           grade
                       lead
   P.59   Accuracy   diameter  Screw   Material Surface Treatment Material Hardness Surface Treatment Material Surface Treatment Material Surface Treatment                                               P.59
                                                                                Aluminum
                       1
                                                                Aluminum
                                                                         Black
                                                 58~62
                                                                                         Black
                                   Carburized
                            20Cr
    Support Units    for Ball Screw  Standard Type  4-M3 Depth 6                                                                                                                                          for Ball Screw  Support Units
                  8
                                                        Black Oxide
           Normal
                                            SC55
                                                  HRC
                                                                  Alloy
                       6
                                                                                         Anodized
                                                                         Anodized
                                                                                 Alloy
          C-KS40
   P.81                                               58              2×n-φ3.4 Through                                                                                                                    P.81
                                      2×2-M2.5 Depth7  33             φ6.5 Counterbored Depth 3
                       2×2-M3 Depth 8  2.5            20                 5
                    26
    Motor   Brackets  18                                                                                                                                                                                  Brackets  Motor
               20          13  13.5  20                                               39.6
   P.91             18  11  2        5.5  2-M2.5 Depth 4                6                                                                                                                                 P.91
     Lead Screws  SECTION A-A                        4L2  L1             5   49                                                                                                                            Lead Screws
                    40
   P.93                 4-M3 Depth 8  10          A   10                 12  19 25                                                                                                                        P.93
                                                                             8
                        P.C.D.29
    Lead Screw   Nuts  30  0.5  30°  30°  27.5  13.5                                  φ2 +0.03  0  VIEW B                                                                                                 Nuts  Lead Screw
                                                    A
   P.111          VIEW B         0.5                (n-1)×60  60     G             φ5h7                                                                                                                   P.111
    Lead Screws   Support Units  Cover Type            58      4-M4 Depth 8  φ6.5 Counterbored Depth3                                                                                                     Support Units  Lead Screws
                                                                       2×n-φ3.4 Through
          C-KSC40
                                                       33
                                                       6
                    45
   P.115            52             2.5                 20                  5  2×2-M2.5 Depth 7                                                                                                            P.115
                    37
    Stop Plates /    Position Indicators  32  14  13  13.5                           39.6                                                                                                                 Position Indicators  Stop Plates /
                                                            +0.05
                    40
   P.119            18  11  2                            2-φ4 0  Depth 5  6                                                                                                                               P.119
                 SECTION A-A                          4L2  L1
     Actuators                                             2×2-M3 Depth 6    49                                                                                                                            Actuators
                                                                             25
                          4-M3 Depth 8
                          P.C.D.29  10              A                     12  19 8
   P.131                                                    6                                                                                                                                             P.131
                            30°
              30                30                                                    φ20 +0.03  0  VIEW B
                0.5         30°  13.5
                                   0.5               A      60       G              φ5h7
                    VIEW B
                                                     (n-1)×60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KSC40           Keyword  actuator                         Economy series
    133
   133   134   135   136   137   138   139   140   141   142   143