Page 143 - MISUMI SINGAPORE Economy Series
P. 143

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Lead  Block   Length L2   Motor Bracket and  Sensors   Length   Block  Block   (mm)  n  (mm)  m Block  Block   Lead Screws / Actuators  Ball Screws /
             Part Number
                                                                                        Weight (kg)
                                                             Total  Maximum Stroke
                                  4
                                                       6
                           3
                                             5
                                 Base
                                                                           G
                                                                                  K
                     2
                                                                                         Qty.   Qty.
                                                              L1
                                                                  Qty.   Qty.
                                         Attachments
                          Qty.
                                                       Qty.
                                 (mm)
                                                                                        1 pcs 2 pcs
                                                             (mm) 1 pcs 2 pcs
                                                                  60
                                                    Leave Blank (None)
                                        Motor Bracket F0
          C-KS60
                                                                          50
                                                                                         1.6
                                                                                 100
                                                             270
                                 200*
          (Standard       B1     150*  Bracket and Attachment W1(1 pcs.)   220  110  - -  25  2 2  100  2 2  1.5  - -
                                            F1
                                                     W2(2 pcs.)
 Rolled Ball   Screws  C-KSC60   05  (1 pcs.)   400  F3  Leave Blank (None)   370  210  135  50  3 4 5  200  2 4 3  2.4  2.7  Screws  Rolled Ball
                                            F2
          Type)
                                 300
                                                     W3(3 pcs.)
                     10
                          B2
                                                                                 100
                                                                                         3
                                                             470
                                                                  310
                                                                      235
                                                                                             3.3
                                                                          50
                                            F4
                                                    CW1(1 pcs.)
                         (2 pcs.)
                                            F5
                                                                          50
                                                                      335
                                                                                         3.6
                                                                                 200
                                 500
                                                             570
                                                                                             3.9
                                                                  410
                                       Without Motor Bracket CW2(2 pcs.)
          (Cover Type)
                                            H0
                                 600
                                                                  510
                                                    CW3(3 pcs.)
                                                                      435
                                                             670
 P.37     E Only single sliders can be fitted for the guide length marked with "*". EFor detailed dimensions, please refer to the website.  50  6  100  6  4.2  4.6  P.37
 Precision Ball   Screws  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.  Screws  Precision Ball
                   Part Number (1Type · 2Lead) - 3Block Qty. - 4Base Length - 5Motor Bracket and Attachments - 6Sensor Qty.
          Example
                        C-KSC6005
                                                  -
                                                                          F1
                                                               -
                                                       150
                                           B1
                                      -
 P.59     Dimensional Drawing of Motor Brackets and Attachments  Motor Bracket and Attachment F3   P.59
          Motor Bracket F0
 Support Units    for Ball Screw  15.5  30.5  φ 28 +0.03  0  4-M4 Depth 10  18.5  59  10  φ 36 +0.05  0  4-M5 Depth 10  for Ball Screw  Support Units
                  59
           18.5
                                                             30.5
                                                                    3
                                                       15.5
                                   P.C.D. 40
                  9
 P.81                   φ 8h7                   30°  45°      9      φ 8h7  φ 26.5           50    P.81
                                 44.5  23      30°
 Motor   Brackets                   0.5  4-M3 Depth 8  45°                           #60           Brackets  Motor
                                                                                      50
          Motor Bracket and Attachment F1
                  59     10                          Motor Bracket and Attachment F4  4-M4 Depth 10
 P.91      18.5   30.5    3.5  0       4-M4 Depth 10  18.5   59     10   φ 38.1 +0.08  +0.03       P.91
                                                             30.5
                                                                    3
 Lead Screws      9       φ 8h7  φ 26.5  φ 30 +0.05  P.C.D. 46  45°  9  φ 8h7  φ 26.5         47.14  Lead Screws
            15.5
                                                       15.5
 P.93                                44.5  23  0.5  #42  45°                          #57.7        P.93
                                                                                       47.14
 Lead Screw   Nuts  Motor Bracket and Attachment F2  0  4-M3 Depth 10  Motor Bracket and Attachment F5  59.6  Nuts  Lead Screw
                         10
                  59
                                                              59
                                                                     8
                         3.5
                  30.5
           18.5
                                                              30.5
                                                       18.5
 P.111      15.5  9       φ 8h7  φ 26.5  φ 30 +0.05  P.C.D. 45  45°  15.5  9  φ 8h7  φ 22 +0.05  0  44.5  31  15.5  31  43  P.111
 Lead Screws   Support Units         44.5  23  0.5  #42  45°                  23  0.5  φ 6 Counterbored Depth 4  Support Units  Lead Screws
                                                                                4- φ 3.4 Through

                                    59.6
                18
                   16
 P.115    Without Motor Bracket H0  4-M4 Depth 10                                                  P.115
                    9
                15
 Stop Plates /    Position Indicators  φ 30  44  33  φ 6 Counterbored Depth 6                      Position Indicators  Stop Plates /
                                            4- φ 4 Through
 P.119                 φ 8                  22.5                                                   P.119
                                     33  13.3
 Actuators  Sensor Drawing     Standard Type        e           e  Cover Type                       Actuators
                                  b
                                   a          b  a
 P.131                                                                                             P.131
                          d          d          f           f
                           c           c
            Dimension       a           b           c           d            e           f
             60 Series    50.75        64.85        3           13          7.8          13
          Note: The applicable sensor is L-Shape Photo Microsensors with NPN Type “C-MSX671N-2M”. For detail please refer to P.903.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  138
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   138   139   140   141   142   143   144   145   146   147   148