Page 148 - MISUMI SINGAPORE Economy Series
P. 148

1                   Single Axis Units Rolled Ball Screw, Standard                                                                                                                                      1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KUA1510L-340-150  Shipping                                                                                                Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                                 53%
                                                  vs Standard Type
                                                     913.40
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 14 days                                                                                                                    Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws       Motor         Fixed Side Screw   Support Side                                                                                                                           Screws  Precision Ball
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Base
                           Table
            Part
                                  bracket
                                         Aluminum
   P.59    Material  Aluminum   Aluminum   Aluminum   Nut Bracket  Support Unit  Bearing Housing  Stopper                                                                                                 P.59
                                                                      Resin
                                                   Iron
                                                           Aluminum Alloy
                                  Alloy
                   Alloy
                           Alloy
                                          Alloy
    Support Units    for Ball Screw  Treatment   Oxide   Oxide   Oxide   Oxide  Oxide   Oxide  -                                                                                                          for Ball Screw  Support Units
                                                   Black
                                  Black
                                          Black
                           Black
           Surface
                                                             Black
                   Black
   P.81                                                                                                                                                                                                   P.81
    Motor   Brackets                                                              H                                                                                                                       Brackets  Motor
                                                L1/2    2-φ5H7 Depth 6(Hole Chamfer0.5)  t2  H1  t1
   P.91                                                                                                                                                                                                   P.91
     Lead Screws                                                                                                                                                                                           Lead Screws
   P.93           W  W1  P2  P3                                       d  D1  DH7  P.C.D.                                                                                                                  P.93
    Lead Screw   Nuts                                 160±0.02       N1 4-M2 Depth l                                                                                                                      Nuts  Lead Screw
   P.111                                                                                2.5                                                                                                               P.111
                                            P1       4-M1 Through  N3  N2            h1
    Lead Screws   Support Units  Effective Stroke St/2  4L1  2-M4 Depth 8  Effective Stroke St/2                                                                                                          Support Units  Lead Screws
                              (Note3: Limit
                                                      (Note3: Limit
                                               (Opposite side
                                                      Stroke St/2+a)
                             Stroke St/2+a)
                                            20
                                               is the same)
                                  6
   P.115                                                                                                                                                                                                  P.115
                                                                         H3
                       H4
                                                                       H2
    Stop Plates /    Position Indicators  S  Q-φ9  Mounting Hole Pitch 120  S  N                                                                                                                          Position Indicators  Stop Plates /
                                          h
   P.119                                Q-φ14  (Number of mounting holes Q)                                                                                                                               P.119
                                            3L
     Actuators                                                                                                                                                                                             Actuators
   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-KUA             Keyword  single axis unit               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    143                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   143   144   145   146   147   148   149   150   151   152   153