Page 149 - MISUMI SINGAPORE Economy Series
P. 149

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  2No.  Base Length Table Length  Dia.  Lead  Workbench  Total  Guide  Axis   L1  t2  Table  P1   P2  Lead Screws / Actuators  Ball Screws /
                                 Selection
                                              Ball Screw
               Part Number
                                                                      H1
                                                                 H
                                                                           H2
                                                          W
                               3L*
                                       4L1
                                                                                      M1
                                                                Height Height Height
                                                         Width
                               340
                               460
                       1520L
 Rolled Ball   Screws  E-KUA  1510L   400  150  15  10    200    64   28   32  150  12  M6  80  160  Screws  Rolled Ball
                               520
                               580
                                                   20
                               640
                                                                 79
                                                                           40
                                                                      39
                       2010L
                               760
 P.37                  2020L   700            20                 68   28   34            100 150   P.37
                               820
 Precision Ball   Screws  Part Number  W1  H4 Base t1  h1  P3  Base Mounting Hole S  P.C.D  D Motor Mounting Related Dimensions  M2  R  Screws  Precision Ball
                                             Q
                   No.
                                                                         N
            Type
                                        h
                                                                                       d
                                                                                N2
                                                                                   N3
                                                                            N1
                                                                  D1
                                                                     H3
                                                      S
                                            L
                                                   L
                                               Q
 P.59             1510L   49     20        340 6  340 50             62  45     40  15  10         P.59
                  1520L
 Support Units    for Ball Screw  E-KUA  2010L  195 61  12  29  120 11.5  460 8  460 50  70  50  45  70 57.5  5  12  M5  10  for Ball Screw  Support Units
                                           400 8
                                                  400 20
                                                  520 20
                                           520 10
                                                  640 20
                                           640 12
 P.81                                      580 10  580 50                      39.5 20             P.81
                                           700 12  700 50
                                           760 14
                                                  760 20
 Motor   Brackets  2020L  55     20        820 14  820 50            64 57.5          12           Brackets  Motor
 P.91     E*L=340 is suitable for 1510L only, and L=400 is suitable for 1510L and 2010L only.      P.91
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
                                               -
                                          3L
                  Part Number (1Type · 2No.) -
 Lead Screws  QApplicable Servo Motor Table  Output (W)  -  340  -  150  Alteration                 Lead Screws
                                                  4L1
          Example
                        E-KUA1510L
                                           Square Flange
                      Part Number
           Manufacturers
                                   400
                       SGM7J-04
 P.93      Yaskawa Electric  SGM7J-02  200           Ball Screw  Coupling Side Shaft End Alterations  Spec.  P.93
                       HG-MR23
                                   200
                                                                       Code
                                                           Alterations
                                   200
                       HG-KR23
 Lead Screw   Nuts  Mitsubishi Electric  HG-MR43  200  #60  shaft end keyways  KC  KC  Adds keyways.  Part Number  3≤KC≤14  Nuts  Lead Screw
                                                      Machining fixed side
                                   200
                       HF-MP23
                       HF-KP23
                                                                                            KC
                                   400
                                                                          KC = 1mm increments
                                                                                      E-KUA15
                                   400
                       HG-KR43
                                                                           Ordering Code
                                                                                           4≤KC≤19
                                                                                      E-KUA20
                                   400
                       HF-MP43
                                                                          KC10
                       HF-KP43
                                                                                            K·S
 P.111    QPrecision · Allowable Static Load  400     Machining fixed side   The machining   Part Number  3≤K≤14  P.111
                                                                          position of keyways
                                                      shaft end keyways
            Part Number No.  Repeatability (mm) Horizontal  Vertical  *Parallelism   K  S  KLC  can be specified.  E-KUA15  4≤K+S≤14
                       *Positioning
                               Allowable Static Load (kg)
                                                                          K, S = 1mm increments
 Lead Screws   Support Units  1510L  2897  153  340  Parallelism  Machining fixed side   SC  KLC-K5-S2  Part Number  5≤K+S≤19  Support Units  Lead Screws
                                              (mm)
            Type
                                                                                           4≤K≤19
                                                                                      E-KUA20
                                                                           Ordering Code
                                           L
                                               0.06
                                                                          Adds planes.
                                                                                            SC
                                           400
                                               0.07
                                                      shaft end plane
                                                                          SC = 1mm increments
                                               0.08
                                           460
                                                                                      E-KUA15
                                                                                           5≤SC≤14
                                                                           Ordering Code
          Screws
 P.115    Rolled Ball   1520L  ±0.05       520  0.09           SC   0.5   SC7         E-KUA20  5≤SC≤19  P.115
                                               0.10
                                           580
          E-KUA
                 2010L          4345  169  640  0.12  Machining a plane at   Adds planes at 2   Part Number  SWC
                                                      fixed side shaft end
                                               0.13
                                           700
                                                                          places (90° position).
 Stop Plates /    Position Indicators  QSingle Axis Actuators Standard Specification Optical Sensor  (2 places)  SWC  0.5  0.5  SWC  SWC = 1mm increments  E-KUA15  5≤SWC≤14  Position Indicators  Stop Plates /
                                           760
                                               0.14
                 2020L
                                                                           Ordering Code
                                               0.15
                                           820
                                                                                           5≤SWC≤19
                                                                                      E-KUA20
                                                                          SWC7
                                                                             Sensor Dimensions Table
 P.119                       2-φ4.5 Through  28                            Q  Standard Specification Optical    P.119
                                    2.3  20  3.7                             Applicable Part Number  Code
 Actuators                          41.5                         A          E-KUA           W1      Actuators
                                                                            1510L/1520L
                                                                                            W2
                                                                            E-KUA
                                                                                            W3
                        10                                                  2010L/2020L
 P.131                     13.5                                  A                                 P.131
                         1
                        33
                        2.2
                           30
                                     A-A View
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  144
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   144   145   146   147   148   149   150   151   152   153   154