Page 147 - MISUMI SINGAPORE Economy Series
P. 147

1  Economy series   Product Overview  Product Overview   Single Axis Actuators Standard / With Cover  1
                                                                               Economy series
 Single Axis Actuators Standard / With Cover
 Ball Screws /    Lead Screws / Actuators  New  vs Standard Type  ISimplified system               Lead Screws / Actuators  Ball Screws /



         Unlike pneumatic positioning stages that require driving equipment such as air supply device, the system
 Saving
 up to
 Rolled Ball   Screws  Economy series   Products  61 %  has simplified configuration, saving space and reducing device cost.  Screws  Rolled Ball
 Single Axis Units
         IHigh rigidity
         The high rigidity base incorporates two sets of linear guides for medium and heavy load. The result is a
 P.37  Standard / With Cover  structure with large load capacity, which is highly resistant to moment and composite load.  P.37
 Precision Ball   Screws  High Precision  Mb                                                       Screws  Precision Ball




 P.59  Low Cost                                                 Ma                                 P.59
 Support Units    for Ball Screw  Heavy Load Resistant  Mc                                         for Ball Screw  Support Units




 P.81                                        Specification                                         P.81
            Part Number    Table   Allowable Static Moment (N·m)
 Motor   Brackets  Type  1510L  Length L1  Ma  Mb  Mc                                              Brackets  Motor
                    No.
                   1520L           983     983    1893
 P.91    E-KUA(C)  2010L   150                                                                     P.91
 Lead Screws       2020L           1510    1510   2768                                              Lead Screws




 P.93    QPrecautions for use                                                                      P.93
         · Do not disassemble this product by yourself. Otherwise it may cause intrusion of foreign matters or
 Lead Screw   Nuts  ·  Do not drop or knock this product. Otherwise it may cause personal injury or damage to the product.   Nuts  Lead Screw
          functional damage.
          Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
 P.111   · Please take care to prevent the intrusion of foreign matters, debris, etc. Otherwise it may cause damage to   P.111
          ball circulating components or performance deterioration.
 Lead Screws   Support Units  · This product operates within the temperature range of 0 to 40°C (no freezing, no condensing).  Support Units  Lead Screws
         QExample of Use
 P.115      IWorkpiece entry and exit in machine tool               IWorkpiece arrangement         P.115
                                                                     ·  High rigidity, enabling wall- or
              ·  On rationalization devices that incorporated robots, single axis
 Stop Plates /    Position Indicators  actuators (KUA series) are adopted for collision avoidance  ceiling-mounted use  KUH20Type  Position Indicators  Stop Plates /

 P.119                                                                                             P.119

 Actuators                 KUA20Type Advantages of incorporation                                    Actuators

                                  · Secure working space
                                  · Higher maintainability
 P.131                            ·  Cheaper than self-made                                        P.131
                                   one
                                  · Easy setup
                          When the robot operates             When the robot
                                                              avoids collision






                                                                                                  142
   142   143   144   145   146   147   148   149   150   151   152