Page 145 - MISUMI SINGAPORE Economy Series
P. 145

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Lead  Block   Length L2   Motor Bracket and  Sensors   Length  Block  Block   (mm)  n  m  Block  Block   Lead Screws / Actuators  Ball Screws /
             Part Number
                                                             Total  Maximum Stroke
                                                                                       Weight (kg)
                                  4
                                                       6
                           3
                                             5
                                 Base
                                                                             H
                     2
                                                                       Qty.
                                                                                            Qty.
                                                                  Qty.
                                                                                       Qty.
                                                              L1
                                         Attachments
                          Qty.
                                                       Qty.
                                 (mm)
                                                             (mm)
                                                                                      1 pcs
                                                                                           2 pcs
                                                                       2 pcs
                                                                  1 pcs
                                                    Leave Blank (None)
                                        Motor Bracket F0
          C-KS86
                                                                                       6.9
                                                                             20
                                                                  310
                                                                        200
                                                                                            7.7
                                 440
                                                             540
          (Standard       B1     340   Bracket and Attachment W1(1 pcs.)   440  210  100  70  3 4 5  2 3 3  5.7  6.5
                                            F1
                                                     W2(2 pcs.)
 Rolled Ball   Screws  C-KSC86   10  (1 pcs.)   640  F3  Leave Blank (None)   740  510  400  20  6 7  4 4  10.4  11.2  Screws  Rolled Ball
          Type)
                                            F2
                                                                                        8
                                 540
                                                                                            8.8
                                                     W3(3 pcs.)
                                                                             70
                                                                        300
                                                                  410
                                                             640
                     20
                          B2
                                                                                       9.2
                                                                                            10
                                            F4
                         (2 pcs.)
                                                    CW1(1 pcs.)
                                            F5
                                 740
                                                                        500
                                                                  610
                                                             840
                                                                             70
                                                    CW2(2 pcs.)
                                            F6
          (Cover Type)
                                 940
 P.37     EFor detailed dimensions, please refer to the website.  Without Motor Bracket H0 CW3(3 pcs.)  1040  710  600  70  9  5  11.6  12.4  P.37
 Precision Ball   Screws  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.  Screws  Precision Ball
                   Part Number (1Type · 2Lead) - 3Block Qty. - 4Base Length - 5Motor Bracket and Attachments - 6Sensor Qty.
          Example
                                                       540
                                                                          F1
                        C-KSC8610
                                                               -
                                                  -
                                      -
                                           B1
 P.59     Dimensional Drawing of Motor Brackets and Attachments  Motor Bracket and Attachment F4   P.59
          Motor Bracket F0
 Support Units    for Ball Screw  23  17.5  27 50  φ 10h7  φ 46  φ 50 +0.05  0  4-M4 Depth 8  23  17.5  27 87 50  12  85  for Ball Screw  Support Units
                   87
                                         85
 P.81                              30°           45°  63                  0               45°      P.81
                                 32  30°        45°  31                φ 46  φ 70 +0.05  #80  45°  31  63
 Motor   Brackets  Motor Bracket and Attachment F1  P.C.D.60  4-M5 Depth 10  Motor Bracket and Attachment F5  P.C.D.90  4-M5 THR  Brackets  Motor
                     3.5
                                                    1
                                         P.C.D.70
                                                                  3.5
                                                          8
                   87     10                                 87    8
 P.91        23  17.5  27 50          85               23  17.5  27 50             85              P.91
 Lead Screws               φ 46  φ 50 +0.05  0  #62  45°  63         φ 36 +0.05  0  φ 46  #62  50  63  Lead Screws
                                                                                   50
 P.93     Motor Bracket and Attachment F2  P.C.D.70  45°  31  1  Motor Bracket and Attachment F6  4-M4 THR  31  1  P.93
 Lead Screw   Nuts  23  17.5  27 87  8  85               23  17.5  27 87 50  8    47.14            Nuts  Lead Screw
                                     4-M4 THR
                   50
                                                                                   85
 P.111                     φ30 +0.05  0  φ 46  #62  45°  63            φ38.1 +0.08  +0.03  φ 46  #62  47.14  63  P.111
 Lead Screws   Support Units  Motor Bracket and Attachment F3  4-M4 THR  45°  31  1  Without Motor Bracket H0  4-M4 THR  31  1  Support Units  Lead Screws
                                      P.C.D.46
                   50
                                                          23
 P.115       23  17.5  27 87  8       85                 20  50 27             4-M5 Depth 12       P.115
                                                                                 85
 Stop Plates /    Position Indicators  φ30 +0.05  0  φ46  #62  45°  63  13  17.5  φ 10H7  4-φ4.7 Through φ8   Position Indicators  Stop Plates /
                                                                                       Counterbored Depth8
 P.119                              P.C.D.45  45°  31  1           φ 40  63  40         31         P.119
                                     4-M3 THR                                    40  22.5
          Sensor Drawing
 Actuators                      Standard Type  b  a  e         e  Cover Type                        Actuators
                                  b
                                   a
 P.131                                                                                             P.131
                          d          d           f         f
                            c         c
            Dimension       a           b           c           d            e           f
             86 Series    64.25        77.5         7           16          7.8          22
          Note: The applicable sensor is L-Shape Photo Microsensors with NPN Type “C-MSX671N-2M”. For detail please refer to P.903.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  140
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   140   141   142   143   144   145   146   147   148   149   150