Page 144 - MISUMI SINGAPORE Economy Series
P. 144

1                   Actuators KS86 Standard / KSC86 With Cover                                                                                                                                         1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KSC8610-B1-540-F1  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 71%
                                                  vs Standard Type
                                                     627.03
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Screw   Block       E  Shipping days may differ by Quantity.  Cover                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                   Motor Accessory
                                                    Base
                 outer
           grade
                       lead
   P.59   Accuracy   diameter  Screw   Material Surface Treatment Material Hardness Surface Treatment Material Surface Treatment Material Surface Treatment                                               P.59
                                                 58~62
                                                                Aluminum
                       10
                                                                         Black
                                                                                         Black
                                                                                Aluminum
                            20Cr
                                            SC55
                                   Carburized
    Support Units    for Ball Screw  Standard Type                                                                                                                                                        for Ball Screw  Support Units
           Normal
                 15
                                                        Black Oxide
                                                                                         Anodized
                                                  HRC
                                                                  Alloy
                                                                                 Alloy
                                                                         Anodized
                       20
          C-KS86
                                                     75
   P.81                      2×m-M2.5       2-M2.5   116    4-M6                                                                                                                                          P.81
                                                            Depth 8 2×n-φ6.6 Through
                                                     46
                                                     116
                60       2×2-M4  Depth 4    Depth 5  15×2DP  4-M6  φ11 Counterbored Depth 6
                                                     75
                46
                                            2-M2.5
    Motor   Brackets  60  Depth 10 2×m-M2.5  Depth 5  15×2DP  Depth 8 2×n-φ6.6 Through                                                                                                                    Brackets  Motor
                                                     46
                                                                 φ11 Counterbored Depth 6
                              74 Depth 4
                         2×2-M4
                46
            46
                          32
                       19  30 Depth 10                                              85
                46
                              74
   P.91     46  SECTION A-A  19  30  32  6.5       (m-1)×200  200       H 8.7  6.5  85                                                                                                                    P.91
                      4.5
                86
     Lead Screws  4-M5 Depth 12  4.5  6.5          (m-1)×200  200       H 8.7  23 6.5 27 87  3.5                                                                                                           Lead Screws
                46
                86
                                                                               50
               SECTION A-A
                                                                               87
                               13
                               13
                P.C.D.70
                                                     15
                                                                              17.5
   P.93     4-M5 Depth 12  30°  30°  45°  45°  60  1  13  A A  15  5        23  27 50  3.5 φ46  φ50 +0.05  0  VIEW B                                                                                      P.93
                P.C.D.70
                               13
                                                                              17.5
             64
    Lead Screw   Nuts  64  1  4-M4 Depth 10  30°  30°  45°  45°  60  1  A (n-1)×100  5  100  70  φ10h7  φ46  φ50 +0.05  0  VIEW B                                                                         Nuts  Lead Screw
               P.C.D.60
                VIEW B
                                                                 100
                                                                        70
                                                    4L2
              1
                                                        L1
               P.C.D.60
   P.111  Cover Type 4-M4 Depth 10                  A (n-1)×100                     φ10h7                                                                                                                 P.111
                VIEW B
                                                    4L2
                                                        L1
    Lead Screws   Support Units  C-KSC86 112  2×m-M2.5 Depth 4  4-M3 Depth 6  116  6  4-M6 Depth 12                                                                                                       Support Units  Lead Screws
                                                     116
                                                      75
                                                      46
                                                                   2×n-φ6.6 Through
                  100
                                                      8
                                                                   φ11 Counterbored Depth 6
                                                              4-M6 Depth 12
                                                      75
                  90
                                                                   2×n-φ6.6 Through
                                                      8
                  100
   P.115          112       2×m-M2.5 Depth 4  4-M3 Depth 6  46  6  φ11 Counterbored Depth 6                                                                                                               P.115
                  90
            68  31        19  30  32                                                  85
    Stop Plates /    Position Indicators  68  31  SECTION A-A  4.5  19  30  32  2-φ4 0  Depth 5  (m-1)×200  200  H 7.5  6.5  85                                                                           Position Indicators  Stop Plates /
                     20
                  46
                  86
                                           +0.05
                     20
                  46
                  86
                                           +0.05
   P.119       SECTION A-A  4.5         2-φ4 0  Depth 5  (m-1)×200  200   H 7.5  6.5 87                                                                                                                   P.119
                                                                                50
            4-M5 Depth 12     13                  A                          23  27  3.5
                                                                                87
     Actuators  4-M5 Depth 12  30°  45°  66 13    A                          23  27 50  3.5 φ46  φ50 +0.05  0  VIEW B                                                                                      Actuators
                                                                                17.5
               P.C.D.60
               P.C.D.60
                                                                                17.5
            68
   P.131    68  1  4-M4 Depth 10  30°  30°  45°  45°  66  1  A    100    70           φ10h7  φ46  φ50 +0.05  0  VIEW B                                                                                    P.131
              P.C.D.60  30°  45°                    (n-1)×100
                                                     4L2
                                                    A
               VIEW B
             1  4-M4 Depth 10  1                    (n-1)×100 L1  100    70           φ10h7
              P.C.D.60                               4L2
               VIEW B
                                                         L1
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KSC86           Keyword  actuator                         Economy series
    139
   139   140   141   142   143   144   145   146   147   148   149