Page 142 - MISUMI SINGAPORE Economy Series
P. 142

1                   Actuators KS60 Standard / KSC60 With Cover                                                                                                                                         1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KSC6005-B1-150-F1  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 59%
                                                     302.21
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Screw   Block       E  Shipping days may differ by Quantity.  Cover                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                    Base
                                                                   Motor Accessory
                 outer
           grade
                       lead
   P.59   Accuracy   diameter  Screw   Material Surface Treatment Material Hardness Surface Treatment Material Surface Treatment Material Surface Treatment                                               P.59
                       5
                                                 58~62
                                                                         Black
                                                                                Aluminum
                                                                                         Black
                                                                Aluminum
                                   Carburized
                                            SC55
                                                        Black Oxide
                            20Cr
                 12
    Support Units    for Ball Screw  Standard Type  42  2×2-M3 Depth 8  82  4-M5 Depth 8  2×n-φ5.5 Through φ9.5                                                                                           for Ball Screw  Support Units
           Normal
                       10
                                                                                         Anodized
                                                                  Alloy
                                                                                 Alloy
                                                  HRC
                                                                         Anodized
                               2×m-M2.5 Depth 4
                                                        51
          C-KS60
                                                                           Counterbored Depth 4.7
                                                        82
                               2×m-M2.5 Depth 4
                                                                 4-M5 Depth 8
                                                                           2×n-φ5.5 Through φ9.5
                     42
                     30
   P.81              30   2×2-M3 Depth 8                51                 Counterbored Depth 4.7                                                                                                         P.81
                                 24
                33          22  23  24                                                 58
    Motor   Brackets  33  30  15  3.1  22  23  7  2-M2.5 Depth 5  K          7         58                                                                                                                 Brackets  Motor
                     60
                     30
                     60  15  3.1   7        2-M2.5 Depth 5 (m-1)×K K      G  7 7
                                                       4L2
   P.91          SECTION A-A                         (m-1)×K  L1          G   7                                                                                                                           P.91
                 SECTION A-A
                                                       4L2
     Lead Screws  4-M3 Depth 8     11                   15  L1                18.5 15.5  0                                                                                                                 Lead Screws
                                                                                 59
                                                                                 30.5
                                                                                 59
                                                                                 30.5
                                                                                 9
                                                                                15.5
                   P.C.D.40
                   P.C.D.40
                                                    A
   P.93         44.5 44.5  4-M3 Depth 8  30°  30° 30°  45°  45°  44.5 44.5  11  A  15  3  3  18.5  9  φ28 +0.03 +0.03  φ  0 28  VIEW B                                                                    P.93
    Lead Screw   Nuts  4-M4 Depth 10  30° 45°  45°  15  15  0.5  0.5  A (n-1)×100  100  G  φ8h7  φ8h7  VIEW B                                                                                             Nuts  Lead Screw
                 0.5
                 0.5
                                                                          G
                                                               100
                                                      A
                  P.C.D.40
               4-M4 Depth 10
                    VIEW B
   P.111  Cover Type  P.C.D.40                        (n-1)×100                                                                                                                                           P.111
                    VIEW B
                                                         82
    Lead Screws   Support Units  C-KSC60  2×m-M2.5 Depth 4  54  6  4-M5 Depth 10  2×n-φ5.5 Through φ9.5                                                                                                   Support Units  Lead Screws
                                          2×2-M3 Depth 8
                                                         82
                                                         30
                                                         54 8
                                          2×2-M3 Depth 8
                                                                4-M5 Depth 10
                                                         30
                                                                           Counterbored Depth 4.7
                                                                           2×n-φ5.5 Through φ9.5
                                                         8
                       74
                       64
                       86
   P.115               86        2×m-M2.5 Depth 4             6            Counterbored Depth 4.7                                                                                                         P.115
                       74                                                              59.6 59.6
                       64
    Stop Plates /    Position Indicators  48  48  23  30  22  23  2-φ4 0  Depth 5  6.5                                                                                                                    Position Indicators  Stop Plates /
                                                                +0.05
                                                                +0.05
                       30
   P.119         23    60    3.1  3.1  22  23        (m-1)×K K K  2-φ4 0  Depth 5  G  6.5                                                                                                                 P.119
                                                                          G
                       60
                    SECTION A-A                      (m-1)×K  L1
                                                        4L2
                    SECTION A-A
     Actuators     4-M3 Depth 8                             L1                  15.5                                                                                                                       Actuators
                                                        4L2
                                                                                 59
                                                                                 30.5
                                                                                 59
                      P.C.D.40
                                                                                 30.5
                   4-M3 Depth 8
                                                                                 9
                      P.C.D.40       11              A                       18.5 15.5  0  0 28
   P.131                      30° 45°  11            A                       18.5  9   φ28 +0.03 +0.03  φ                                                                                                 P.131
                44.5 44.5     30°  30° 45°  45°  47  47  15                               VIEW B
                                                                                          VIEW B
                                                       A
                 0.5  4-M4 Depth 10  30°  45°  15  0.5  (n-1)×100  100    G           φ8h7
                   P.C.D.40
                                                       A
                 0.5  4-M4 Depth 10  0.5               (n-1)×100  100     G           φ8h7
                     VIEW B
                   P.C.D.40
                     VIEW B
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KSC60           Keyword  actuator                         Economy series
    137
   137   138   139   140   141   142   143   144   145   146   147