Page 150 - MISUMI SINGAPORE Economy Series
P. 150

1                   Single Axis Units Rolled Ball Screw With Cover                                                                                                                                     1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KUAC1510L-340-150  Shipping                                                                                               Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                                 61%
                                                  vs Standard Type
                                                     971.90
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 14 days                                                                                                                    Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Accessories  Material  Surface Treatment  Quantity  Note                                                                                                                     Screws  Precision Ball
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                          For fixing bracket
                                         Trivalent Chromate Treatment (Black)
                                                                  4
   P.59   Hexagon socket head bolt M5×10  Table  Iron Motor bracket  Nut Bracket  Fixed Side Screw   Bearing Housing  Stopper                                                                             P.59
                                                              Support Side
                   Base
            Part
    Support Units    for Ball Screw  Treatment  Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy  Black Oxide  Aluminum Alloy  Resin                                                           for Ball Screw  Support Units
                                                    Support Unit
                                                       Iron
           Material
           Surface
                                   Black Oxide
                                                                           -
                                           Black Oxide
                                                               Black Oxide
                          Black Oxide
                  Black Oxide
   P.81                                                                                                                                                                                                   P.81
    Motor   Brackets                                                             t2  H  H1                                                                                                                Brackets  Motor
   P.91                          2-φ16           L1/2  2-φ5H7 Depth 10(Hole Chamfer C0.5)  t1                                                                                                             P.91
     Lead Screws                                                                          12.5                                                                                                             Lead Screws
   P.93         W  W1  P2  P3                                          d  D1  P.C.D.                                                                                                                      P.93
    Lead Screw   Nuts                                   209±0.02      N1  4-M2 DepthR                                                                                                                     Nuts  Lead Screw




   P.111                                                                                  12.5                                                                                                            P.111
                                                                N3  N2                h1
    Lead Screws   Support Units  17          3L    2-M4 Depth 8 (Opposite side is the same)                                                                                                               Support Units  Lead Screws
                                                       4-M1 Pilot Hole Through
                                             P1
                                                                    12
                                                                 17
   P.115                     Effective Stroke St/2  4L1  Effective Stroke St/2                                                                                                                            P.115
                                             20
                                    5
    Stop Plates /    Position Indicators  H4                            DH7  H3                                                                                                                           Position Indicators  Stop Plates /

   P.119                                                               H2                                                                                                                                 P.119
                                           h
                                                 Mounting Hole Pitch 120
                              S           Q-φ9  (Number of mounting holes Q)  S  N
     Actuators                            Q-φ14                                                                                                                                                            Actuators

   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-KUAC            Keyword  single axis unit               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    145                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   145   146   147   148   149   150   151   152   153   154   155