Page 152 - MISUMI SINGAPORE Economy Series
P. 152

1      Economy series        Product Overview                                                               Product Overview                                                    Single Axis Robots     1
                                                                                                                                                                                       Economy series
           Single Axis Robots
    Ball Screws /    Lead Screws / Actuators  Economy series Single Axis Robots                                                                                                                           Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Simplified Structure  High Rigidity  Fully Sealed                                                                                                                               Screws  Rolled Ball



   P.37                                                                                                                                                                                                   P.37
    Precision Ball   Screws                                                                                                                                                                               Screws  Precision Ball




   P.59                                                                                                                                                                                                   P.59
    Support Units    for Ball Screw  QFeature                                                                                                                                                             for Ball Screw  Support Units




   P.81   Low price is achieved by simplifying the structure and sharing the parts.                                                                                                                       P.81
          A steel guide is embedded in the aluminum alloy base to enhance rigidity, achieving a large load capacity
    Motor   Brackets  at a low price.                                                                                                                                                                     Brackets  Motor
          The actuator body base and block come with additional positioning holes for rapid installation.
          The actuator cover uses stainless steel strips for full sealing and effectively preventing screws and other
          objects from entering the slide block.
   P.91   QProduct Parameter                                                                                                                                                                              P.91
     Lead Screws  Environment  Part Number  Body   Ball Screw Specs.  Applicable  Repeatability   Max. payload   Speed   Stroke    Thrust                                                                  Lead Screws

                                                    Positioning
                                                                                         Rated
                                                                           Max.
                                                                 (kg)
                                     (C7)
           Operating
                                             Motor
                           width
                                                                                  (mm)
                                             Output
                                  O.D.
                                                                                          (N)
                                       (mm)
   P.93                    (mm)  (mm)  Lead   (W)     (mm)   Horizontal Vertical  (mm/sec)  341                                                                                                           P.93
                                                                     10
                                                                            250
                                        5
                                                               30
    Lead Screw   Nuts  E-MGT5  54  12   10    100     ±0.01    15    2.5   1000   50-800  170                                                                                                             Nuts  Lead Screw
                                                                     5
                                                                            500
                                                               10
                                                                                           85
                                        20
                                                                                          683
                                                                     15
                                                               50
                                                                            250
                                        5
                                                                            500
   P.111  Semi-Sealed   E-MGT8  82  16  10    200     ±0.01    30    8 3   1000  50-1100  341                                                                                                             P.111
                                        20
                                                               18
                                                                                          174
    Lead Screws   Support Units  Type   10    400              50    15    1000           1388                                                                                                            Support Units  Lead Screws
                                                                            250
                                        5
                                                                     8
                                                                            500
                                                                                          694
                                                               30
                                        20
                                                                     3
                                                                                          347
                                                               18
                                        5
   P.115          E-MGT12   120   16    10    400     ±0.01    110   33     250  50-1200  1388                                                                                                            P.115
                                                                                          694
                                                                     22
                                                               88
                                                                            500
    Stop Plates /    Position Indicators  E-MCT5  54  12  20  100  ±0.01  40  10  1000  50-800  347                                                                                                       Position Indicators  Stop Plates /
                                                                                          341
                                                                            250
                                        5
                                                                     10
                                                               30
                                                                            500
                                                               15
                                                                     5
                                        10
                                                                                          170
   P.119                                20                     10    2.5   1000            85                                                                                                             P.119
                                        5                      50    15     250           683
     Actuators  Fully-Sealed   E-MCT8  82  16  10  200  ±0.01  30    8 3   1000  50-1100  341                                                                                                              Actuators
                                                                            500
                                        20
                                                                                          174
                                                               18
            Type
                                        5
                                                                                          694
                                                                     8
                                                               30
                                                                            500
   P.131                                10    400              50    15     250           1388                                                                                                            P.131
                                        20                     18    3     1000           347
                                        5                      110   33     250           1388
                  E-MCT12   120   16    10    400     ±0.01    88    22     500  50-1200  694
                                        20                     40    10    1000           347
    147
   147   148   149   150   151   152   153   154   155   156   157