Page 156 - MISUMI SINGAPORE Economy Series
P. 156

1                   Single Axis Robots E-MGT5, Guide Built in Type, Semi-Sealed Type                                                                                                                   1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MGT5-L10-100-BC-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     464.70
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  Body width (mm)  100                                                                                   for Ball Screw  Support Units
                                                                                         φ12
                                     BL
                                                  BR
                                                                 BM
                     BC
                                                                                          54
                                                                        Drive power (W)
   P.81                                                              Operating Environment  General                                                                                                       P.81
                                                      6
                                     4
                                                                  Positioning  Max. Payload (kg)
                                              5
          Part Number  2Lead   3Stroke   Motor   Motor   Motor   Sensor   Repeatability   Speed   Thrust
                                                                                            Rated
                                                                                      Max.
                                                            7
                          (50mm
    Motor   Brackets  1Type  (mm)  increments)  Position  Brand  Output  position  (mm)  Horizontal Use Vertical Use  (mm/sec)  (N)                                                                       Brackets  Motor
                                                             C
                                               M
                                                           (Motor
                                            (Mitsubishi)
                                                           Side)
                                               P
                                     BC
   P.91              5            (Motor Direct)  (Panasonic)   *Left Side   30  10    250   341                                                                                                          P.91
                                               Y
                                                             D
     Lead Screws  E-MGT5  10  50~800  (Bottom Down)  Electronics)  (100W)  *Right Side  ±0.01  15  5  500  170                                                                                             Lead Screws
                                     BM
                                                           (Motor
                                            (Yaskawa)
                                                      10
                                                          Opposite
                                               T
                                     BL
                                             (Delta
                                                           Side)
                                  (Left Folded)
                                     BR
                                               Z
                                            (Prepared
                                                          * For Motor
   P.93             20           (Right Folded)  Customer)  Position BC   10    2.5   1000   85                                                                                                           P.93
                                              by
                                                           and BM
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)          P.111
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  100  -  BC  -  P10  -  C                                                                                                       Support Units  Lead Screws
          Ordering
                   Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                -
                      E-MGT5
                                        -
                                   L10
   P.115  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.                                                             P.115
            Brand   Motor Code  With / Without Brake  Motor Output Output Voltage Servo Motor Model  Servo Drive Model
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MR-J4-10A                                                                              Position Indicators  Stop Plates /
                                                                      HG-KR13J
                                                                      HG-KR13BJ
                              With Brake (Vertical Use)
                             Without Brake (Horizontal Use)
   P.119   Panasonic    P     With Brake (Vertical Use)  100W  220V  MSMF012L1V2M   MADLN05SE                                                                                                             P.119
                             Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6S  SGD7S-R90A00A002
                        Y
            Yaskawa
     Actuators  Delta   T    Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6E  ASD-B2-0121-B                                                                                                      Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20401FS
                                                                    ECMA-C20401GS
   P.131            Lead   Motor  With Brake (Vertical Use)  Max. Movement Speed (mm/sec)                                                                                                                 P.131
          Part Number  (mm) Output (W)  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
                     5                                 250                       225  200  175  150
           E-MGT5    10    100                         500                       450  400  350  300
                     20                               1000                       900  800  700  600
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    151             Type  E-MGT5            Keyword  single axis robot                Economy series
   151   152   153   154   155   156   157   158   159   160   161