Page 151 - MISUMI SINGAPORE Economy Series
P. 151

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  2No.  Base Length Table Length  Dia.  Lead  Workbench  Total  Guide  Axis   W  t2  Table  P1   P2  Lead Screws / Actuators  Ball Screws /
               Part Number
                                              Ball Screw
                                 Selection
                                                          W
                                                                      H1
                                                                 H
                                                                           H2
                                       4L1
                               3L*
                                                                                      M1
                                                         Width
                                                                Height Height Height
                               340
                               460
                       1520L
 Rolled Ball   Screws  E-KUAC  1510L   400  150  15  10   220    74   28   32  220  22  M5 120 195  Screws  Rolled Ball
                               520
                               580
                                                   20
                               640
                                                                      39
                                                                 89
                                                                           40
                       2010L
                               760
 P.37                  2020L   700            20                 78   28   34                      P.37
                               820
 Precision Ball   Screws  Part Number  W1  H4 Base t1  h1  P3  Base Mounting Hole S  P.C.D  D Motor Mounting Related Dimensions  M2  R  Screws  Precision Ball
                   No.
                                        h
                                             Q
                                                                                       d
                                                                         N
            Type
                                                                            N1
                                                                                   N3
                                                                  D1
                                                                     H3
                                                                                N2
                                               Q
                                                      S
                                                   L
                                            L
 P.59             1510L   49     20        340 6  340 50             62  45     40  15  10         P.59
 Support Units    for Ball Screw  E-KUAC  1520L  208  12  120 11.5  460 8  460 50  70  50  45  5  M5  10  for Ball Screw  Support Units
                                           400 8
                                                  400 20
                                           520 10
                                                  520 20
                                           640 12
                                                  640 20
 P.81             2010L   61     29        580 10  580 50            70                            P.81
                                           700 12  700 50               57.5   39.5 20  12
                                           760 14
                                                  760 20
 Motor   Brackets  2020L  55     20        820 14  820 50            64                            Brackets  Motor
 P.91     E*L=340 is suitable for 1510L only, and L=400 is suitable for 1510L and 2010L only.      P.91
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
 Lead Screws  QApplicable Servo Motor Table   Output (W)  -  340  -  150  Alteration                Lead Screws
                                           3L
                                               -
                   Part Number (1Type · 2No.) -
                                                  4L1
          Example
                        E-KUAC1510L
                                           Square Flange
           Manufacturers
                      Part Number
                       SGM7J-04
                                   400
 P.93      Yaskawa Electric  SGM7J-02  200           Ball Screw  Coupling Side Shaft End Alterations  Spec.  P.93
                                   200
                       HG-MR23
                                                           Alterations
                                                                       Code
                       HG-KR23
                                   200
 Lead Screw   Nuts  Mitsubishi Electric  HG-MR43  200  #60  shaft end keyways  KC  KC  Adds keyways.  Part Number  3≤KC≤14  Nuts  Lead Screw
                                   200
                       HF-MP23
                                                      Machining fixed side
                       HF-KP23
                                                                                            KC
                                   400
                                                                          KC = 1mm increments
                                                                                     E-KUAC15
                       HG-KR43
                                   400
                                                                                     E-KUAC20
                                                                           Ordering Code
                                                                                           4≤KC≤19
                                   400
                       HF-MP43
                                                                          KC10
                       HF-KP43
                                   400
                                                                                            K·S
                                                                          position of keyways
                                                      shaft end keyways
 P.111    QPrecision · Allowable Static Load  Vertical  *Parallelism   Machining fixed side   KLC  The machining   Part Number  4≤K+S≤14  P.111
                                                                                           3≤K≤14
                                                                          can be specified.
                                                                                     E-KUAC15
                       *Positioning
                               Allowable Static Load (kg)
            Part Number
                                                                          K, S = 1mm increments
                                              (mm)
                      Repeatability (mm) Horizontal
            Type
                  No.
 Lead Screws   Support Units  1510L  2897  153  340  Parallelism  Machining fixed side  K  S  SC  KLC-K5-S2  Part Number  5≤K+S≤19  Support Units  Lead Screws
                                                                                           4≤K≤19
                                                                           Ordering Code
                                                                                     E-KUAC20
                                           L
                                               0.06
                                                                          Adds planes.
                                           400
                                                                                            SC
                                                      shaft end plane
                                               0.07
                                                                                           5≤SC≤14
                                           460
                                                                                     E-KUAC15
                                               0.08
                                                                          SC = 1mm increments
                 1520L
                                                                           Ordering Code
          Screws
          E-KUAC
                                               0.10
                                           580
 P.115    Rolled Ball    ±0.05             520  0.09           SC   0.5   SC7        E-KUAC20  5≤SC≤19  P.115
                 2010L          4345  169  640  0.12  Machining a plane at   Adds planes at 2   Part Number  SWC
                                                      fixed side shaft end
                                           700
                                               0.13
                                                                          places (90° position).
 Stop Plates /    Position Indicators  QSingle Axis Actuators Cover Specification Optical Sensor  SWC  0.5  0.5  SWC  SWC = 1mm increments  E-KUAC15  5≤SWC≤14  Position Indicators  Stop Plates /
                                                      (2 places)
                                           760
                                               0.14
                 2020L
                                                                           Ordering Code
                                               0.15
                                           820
                                                                                     E-KUAC20
                                                                                           5≤SWC≤19
                                                                          SWC7
                                                                             Sensor Dimensions Table
 P.119                        2-φ4.5 Through  28                           Q  Cover Specification Optical   P.119
                                        20
                                                                  A
                                                                             Applicable Part Number
                                     13.3   3.7                             E-KUAC          Code
 Actuators                           40.5                                   1510L/1520L     CW1     Actuators
                                                                                            CW2
                                                                                            CW3
                                                                            E-KUAC
                          10                                      A         2010L/2020L
 P.131                       3.5                                                                   P.131
                             1
                           32
                         2.2  30                        12.5
                                      A-A View
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  146
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   146   147   148   149   150   151   152   153   154   155   156