Page 155 - MISUMI SINGAPORE Economy Series
P. 155

1  Economy series  Product Overview  Product Overview                       Single Axis Robots     1
                                                                               Economy series
 Single Axis Robots
 Ball Screws /    Lead Screws / Actuators  QList of Recommended Servo Motors                       Lead Screws / Actuators  Ball Screws /




                              With / Without Brake
            Brand
                    Motor Code
                                                                     HG-KR13J
                             Without Brake (Horizontal Use)  Motor Output Output Voltage  Servo Motor Model  Servo Drive Model
 Rolled Ball   Screws  Mitsubishi  M  With Brake (Vertical Use)  200W  220V  HG-KR13BJ  MR-J4-20A  Screws  Rolled Ball
                                                                                     MR-J4-10A
                                                100W
                                                          220V
                                                                     HG-KR23J
                             Without Brake (Horizontal Use)
 P.37                        With Brake (Vertical Use)  400W  220V   HG-KR23BJ       MR-J4-40A     P.37
                                                                     HG-KR43J
                             Without Brake (Horizontal Use)
 Precision Ball   Screws     With Brake (Vertical Use)  100W  220V  MSMF012L1U2M    MADLN05SE      Screws  Precision Ball
                                                                     HG-KR43BJ
                             Without Brake (Horizontal Use)
 P.59      Panasonic   P     With Brake (Vertical Use)  200W  220V  MSMF012L1V2M    MADLN15SE      P.59
                             Without Brake (Horizontal Use)
                                                                   MSMF022L1U2M
 Support Units    for Ball Screw  With Brake (Vertical Use)  400W  220V  MSMF042L1U2M  MBDLN25SE   for Ball Screw  Support Units
                             With Brake (Vertical Use)
                                                                   MSMF022L1V2M
                             Without Brake (Horizontal Use)
                                                                   MSMF042L1V2M
 P.81                        Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6S  SGD7S-R90A00A002  P.81
                             With Brake (Vertical Use)             SGM7J-01AFC6E
 Motor   Brackets  Yaskawa  Y  With Brake (Vertical Use)  200W  220V  SGM7J-02AFC6S  SGD7S-1R6A00A002  Brackets  Motor
                             Without Brake (Horizontal Use)
                                                                   SGM7J-02AFC6E
                             Without Brake (Horizontal Use)        SGM7J-04AFC6S
 P.91                        With Brake (Vertical Use)  400W  220V  SGM7J-04AFC6E  SGD7S-2R8A00A002  P.91
 Lead Screws                 With Brake (Vertical Use)  100W  220V  ECMA-C20401FS  ASD-B2-0121-B    Lead Screws
                             Without Brake (Horizontal Use)
                                                                   ECMA-C20401GS
                             Without Brake (Horizontal Use)
 P.93        Delta      T    With Brake (Vertical Use)  200W  220V  ECMA-C20602RS  ASD-B2-0221-B   P.93
                                                                   ECMA-C20602SS
 Lead Screw   Nuts  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  ASD-B2-0421-B  Nuts  Lead Screw
                             Without Brake (Horizontal Use)
                                                                   ECMA-C20604RS
                                                          220V
                                                400W
                                                                   ECMA-C20604SS
                             With Brake (Vertical Use)
 P.111    QExample of Use                                                                          P.111
 Lead Screws   Support Units  Industries of   Semiconductor  Detection        LCD Detection        Support Units  Lead Screws
          Application
 P.115                                                                                             P.115

 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /


            Use
 P.119    Intended                                                                                 P.119
 Actuators                                                                                          Actuators


                                                                      object. Interchangeable depending on
                                            used to detect multiple positions of workpieces
                  means of economy single-axis drives
 P.131            Movement of units to be assembled by   The multi-block economy single-axis drive can be  Focusing mechanism for the measured   P.131
                                            or multiple workpieces simultaneously.
                                                                      the size of the measured object.







                                                                                                  150
   150   151   152   153   154   155   156   157   158   159   160