Page 157 - MISUMI SINGAPORE Economy Series
P. 157

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of   Origin of slide block 141  Effective Stroke  79.5  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                               L


 Rolled Ball   Screws              slide block 73±1 4-M5 Depth 11  52  Reference plane  slide block 11.5±1  Screws  Rolled Ball


                                                       65
 P.37                                      2- φ 3 H7 Depth 6  116  42  Positioning hole   pitch tolerance±0.02  52.5  P.37
                                                                                         42
 Precision Ball   Screws                                                          Reference   60   Screws  Precision Ball

                                                                                    plane
                                                                    P
 P.59                                           95.5  100±0.02  A 2- φ 5 H7   N-M5 Depth 13  B  A-A View  P.59
                                                             Depth 6
                                                                  (Pilot Hole Through)
 Support Units    for Ball Screw  B View                    A                      45  54  Reference  26.7±0.03  27  for Ball Screw  Support Units
                                                                                           54
                                                                                      plane
                                  7
 P.81                          +0.012  5       Depth 6    0  95.5  M*100   A   (50)                P.81
                                                                                  Dimension (mm), Mass (kg)
 Motor   Brackets  Effective Stroke  270.5 320.5 370.5 420.5 470.5 520.5 570.5 620.5 670.5 720.5 770.5 820.5 870.5 920.5 970.5 1020.5  Brackets  Motor
                            150
                                                    400
                                200
                                     250
                                          300
                                               350
                                                                                  700
                                                                             650
                                                                                            800
                                                                                       750
                                                              500
                                                         450
                                                                        600
                                                                   550
                       100
                  50
            L
            A     25   75   25   75   25   75   25   75   25   75   25   75   25  75   25   75
                                           3
                                                          5
                                      3
                                                4
                                                                                        8
                                                     4
                                                                    6
                                                                         6
                                                                                   7
                                                                                             8
                                                                              7
                                                               5
 P.91       M     1 6  1 6  2 8  2 8  10   10   12   12   14   14   16   16   18  18   20   20     P.91
            N
 Lead Screws  BL Mass  1.65  1.79  1.92  175  2.39  275  2.52  2.75  2.86  2.95  3.15  3.28  3.44  3.58  3.71  4.09  Lead Screws
                                                                                  675
                                                                   525
                                                              475
                                                                                       725
                                                                                            775
                                                                             625
                       75
                  25
                            125
                                                                        575
                                                         425
                                               325
            P
                                                    375
                                     225
                                2.11
                                           2.5
                                                           L
 P.93     Left Folded             Mechanical limit   Origin of slide block 120.5 65  Effective Stroke  79.5  Mechanical limit of   P.93
                                  of slide block
 Lead Screw   Nuts                  52.5±1       52                                                Nuts  Lead Screw
                                                                                 slide block 11.5±1
                                                     4-M5
 P.111                                              2-φ3 H7         Reference plane                P.111
                                                     Depth 11
 Lead Screws   Support Units                    116  Depth 6  42  Positioning hole pitch   tolerance±0.02  52.5  Support Units  Lead Screws
                                                                                          42
 P.115                                                                        Reference plane  60  P.115
 Stop Plates /    Position Indicators     75   100±0.02  2- φ 5 H7   N-M5 Depth 13       A-A View  Position Indicators  Stop Plates /
                                                                P
 P.119                           B View  108          A Depth 6  (Pilot Hole Through)  B  54       P.119
                                                                                45  54  Reference
 Actuators                     +0.012  5        Depth 6  7  75  A M*100  A  (50)    plane  26.7±0.03  27  Actuators
                                  0
                                                                                  Dimension (mm), Mass (kg)
 P.131    Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  P.131
            L     250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000
            A     25   75   25   75   25   75   25   75   25   75   25   75   25  75   25   75
            M     1    1    2    2    3    3    4    4    5    5    6    6    7    7    8    8
            N     6    6    8    8    10   10   12   12   14   14   16   16   18  18   20   20
            P     25   75   125  175  225  275  325  375  425  475  525  575  625  675  725  775
           Mass  1.68  1.8  2.03  2.14  2.42  2.53  2.58  2.78  2.89  2.98  3.18  3.31  3.47  3.6  3.74  4.12
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  152
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   152   153   154   155   156   157   158   159   160   161   162