Page 158 - MISUMI SINGAPORE Economy Series
P. 158

1                   Single Axis Robots E-MGT5, Guide Built in Type, Semi-Sealed Type                                                                                                                   1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded




    Rolled Ball   Screws                              2-φ3 H7 Depth 6  42  Positioning hole   pitch tolerance±0.02  Mechanical limit                                                                      Screws  Rolled Ball
                                                      4-M5 Depth 11

                                   slide block
                                                                                    11.5±1
   P.37                          Mechanical limit of   Origin of slide block   52  Reference   79.5  of slide block                                                                                       P.37
                                    52.5±1
                                                  65
                                                                     plane
    Precision Ball   Screws                  120.5  116   Effective Stroke             52.5                                                                                                               Screws  Precision Ball
                                                             L
                                                                                        42
   P.59                                                                              60                                                                                                                   P.59
    Support Units    for Ball Screw         75   100±0.02  2- φ 5 H7   N-M5 Depth 13   Reference plane  A-A View                                                                                          for Ball Screw  Support Units
                                                                 P
                                                                                           54
   P.81                            B View               A Depth 6  (Pilot Hole Through)  B  54 Reference                                                                                                  P.81
                                                                                 45  plane  26.7±0.03  27
                                        108
    Motor   Brackets             +0.012  5       Depth 6    0  7  A          (50)                                                                                                                         Brackets  Motor
                                                         M*100
                                            75
                                                                         A
                                                                                  Dimension (mm), Mass (kg)
   P.91   Effective Stroke  250  100  150  200  250  300  350  400  450  500  550  600  650  700  750  1000                                                                                               P.91
                  50
                                                                                            800
     Lead Screws  A  25  75  25  75   25   75   25   75   25   75   25   75   25  75   25   75                                                                                                             Lead Screws
                                                                                  900
                                          500
                                                                                       950
                            350
                                     450
                                                              700
                                                         650
                                               550
                                400
                                                                        800
                                                                             850
                                                    600
                                                                   750
            L
                       300
                                           3
                                                                    6
                                      3
                                                                                             8
                                                     4
                                                                         6
                                                          5
                                                                              7
                            2
                                                4
                                                               5
                  1
                                                                                        8
                                                                                   7
                                 2
            M
                       1
                                                12
                                           10
                                                     12
                                                          14
                  6
                                                                                       20
                            8
                       6
                                                                         16
                                                                                            20
            N
                                                                    16
                                 8
                                                                              18
                                                                                  18
                                                               14
                                      10
                                                                        575
                                                         425
                                                                             625
                                                              475
                                                                   525
                            125
                                175
                                     225
                                                                                       725
                                                                                            775
                  25
                       75
                                               325
                                                    375
                                          275
   P.93   BM P   1.68  1.8  2.03  2.14  2.42  2.53  2.58  2.78  2.89  2.98  3.18  3.31  3.47  675  3.74  4.12                                                                                             P.93
                                                                                  3.6
           Mass
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
                                                           L
   P.111                         Mechanical limit of   Origin of slide block 120.5  Effective Stroke  79.5  Mechanical limit of                                                                           P.111
                                  slide block
                                                                                  slide block
    Lead Screws   Support Units                                                                                                                                                                           Support Units  Lead Screws
                                   52.5±1
                                                                                   11.5±1
   P.115                             4-M5 Depth 11  52             Reference plane                                                                                                                        P.115
                                   2- φ 3 H7 Depth 6  65  42  pitch tolerance±0.02
    Stop Plates /    Position Indicators       116      Positioning hole                52.5                                                                                                              Position Indicators  Stop Plates /
                                                                                        42
   P.119                                                                        Reference plane  60  113                                                                                                  P.119
     Actuators                           75  * Total motor length   φ5 H7 Effective   P  A-A View                                                                                                          Actuators
                                              100±0.02
                                              not exceeding 130
                                                              (Pilot Hole Through)
                                                      A Stroke 6  N-M5 Depth 13   B       54
   P.131                        B View                                                                                                                                                                    P.131
                                                                                45  54 Reference
                                                                                   plane
                              5       Depth 6  7  75  A M*100          A    (50)      26.7±0.03  27
                              +0.012    0
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000
            A     25   75   25   75   25   75   25   75   25   75   25   75   25  75   25   75
            M     1    1    2    2    3    3    4    4    5    5    6    6    7    7    8    8
            N     6    6    8    8    10   10   12   12   14   14   16   16   18  18   20   20
                                                                                            775
                       75
            P
                  25
                                                                                       725
                            125
                                                                             625
                                                         425
                                                              475
                                                                        575
                                                                   525
                                                    375
                                175
                                     225
                                               325
                                          275
    153    Mass  1.68  1.8  2.03  2.14  2.42  2.53  2.58  2.78  2.89  2.98  3.18  3.31  3.47  675  3.74  4.12
                                                                                  3.6
   153   154   155   156   157   158   159   160   161   162   163